Power cable - SAC-4P-M12MRT-FRT SH/.../...
1276607

Power cable, 4-position, Variable cable type, shielded (Advanced Shielding Technology), Plug angled M12, coding: T, on Socket angled M12, coding: T, cable length: Free input (0.2 ... 40.0 m), For direct current up to 12 A/63 V


Product Details




Product type Power cable
Number of positions 4
Application Power supply
No. of cable outlets 1
Shielded yes
Coding T power
Insulation characteristics
Overvoltage category III
Degree of pollution 3

Degree of protection IP65
IP67
Ambient temperature (operation) -25 °C ... 85 °C (Plug / socket)

Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 100 MΩ
Nominal voltage UN 63 V DC
Nominal current IN 12 A
Protective circuit unwired

Insertion/withdrawal cycles > 100
Header 1
Head design Plug
Head cable outlet angled
Head thread type M12
Coding T
Head 2
Head design Socket
Head cable outlet angled
Head thread type M12
Coding T

Flammability rating according to UL 94 V0
Material of grip body PP
Contact material CuZn
Contact surface material Ni/Au
Contact carrier material PA
Cable gland material Zinc die-cast, nickel-plated

Cable length Free input (0.2 ... 40.0 m)
PUR halogen-free black [PUR]
Dimensional drawing
Shielded yes
UL AWM Style 20233 / 10493 (80°C/300 V)
Cable weight 133 kg/km
Cable type PUR halogen-free black
Short symbol LS9YC11Y-OB
Cable type (abbreviation) PUR
External cable diameter 9.7 mm ±0.3 mm
Outer sheath, material PUR
External sheath, color black RAL 9005
Conductor material Bare Cu litz wires
Conductor cross section 4x 1.5 mm²
AWG power supply 16
Material wire insulation PP
Thickness, insulation 1.2 mm (Outer cable sheath)
Wire diameter incl. insulation 2.4 mm
Single wire, color brown, white, blue, black
Overall twist 4 wires optimally twisted
Shielding Tinned copper-braided shield, approx. 85% covering
Nominal voltage, cable 300 V AC
Test voltage, cable 1500 V AC (5 min.)
Conductor resistance ≤ 13.3 Ω/km (at 20 °C)
Cable insulation resistance ≥ 10 MΩ*km (at 20 °C)
Smallest bending radius, fixed installation 49 mm
Smallest bending radius, movable installation 73 mm
Number of bending cycles 4000000
Bending radius 97 mm
Traversing path 10 m
Traversing rate 3 m/s
Acceleration 10 m/s²
Torsion force ± 25 °/m
Halogen-free in accordance with DIN VDE 0472 part 815
according to IEC 60754-1
Resistance to oil in accordance with DIN EN 60811-2-1
According to DIN EN 50363-10-2
Flame resistance according to EN 60332-1-2
in acc. to UL 1581 VW1
Ambient temperature (operation) -30 °C ... 90 °C (Cable, flexible installation)
-40 °C ... 90 °C (cable, fixed installation)
Note This item is a power cable with a configurable cable type. The technical data for all possible cables is listed below.

Standards/specifications IEC 61076-2-111

Item number 1276607
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key BF1
Product Key BF1CCQ
Customs tariff number 85444290
Country of origin PL


ECLASS

ECLASS-9.0 27060311
ECLASS-10.0.1 27060311
ECLASS-11.0 27060311

ETIM

ETIM 8.0 EC001855

UNSPSC

UNSPSC 21.0

UL Listed

Approval ID: E468743
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
63 V 12 A - 16

cUL Listed

Approval ID: E468743
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
63 V 12 A - 16

cULus Listed


REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

Easy and safe: 100% electrically tested plug-in components
Protection against incorrect connection using special T-coding
Shield power reliably – 360° shielding to reduce electromagnetic loads