Power cable - SAC-4P-M12MRS-M12FSS PE SH/.../...
1276625

Power cable, 4-position, Variable cable type, shielded (Advanced Shielding Technology), Plug angled M12, coding: S, on Socket straight M12, coding: S, cable length: Free input (0.2 ... 40.0 m), for AC current up to 12 A/690 V


Product Details




Product type Power cable
Number of positions 4
Application Power supply
No. of cable outlets 1
Shielded yes
Coding S power
Insulation characteristics
Overvoltage category III
Degree of pollution 3

Degree of protection IP65
IP67 (without preloading, as additional test in accordance with IEC 60529)
Ambient temperature (operation) -25 °C ... 85 °C (Plug / socket)

Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 100 MΩ
Nominal voltage UN 690 V AC
Nominal current IN 12 A
Protective circuit unwired

Insertion/withdrawal cycles > 100
Header 1
Head design Plug
Head cable outlet angled
Head thread type M12
Coding S
Head 2
Head design Socket
Head cable outlet straight
Head thread type M12
Coding S

Flammability rating according to UL 94 V0
Material of grip body PP
Contact material CuZn
Contact surface material Ni/Au
Contact carrier material PA
Cable gland material Zinc die-cast, nickel-plated

Cable length Free input (0.2 ... 40.0 m)
PUR halogen-free orange shielded [PUR]
Dimensional drawing
Shielded yes
UL AWM Style 20234 / 10492 (80°C/1000 V)
Cable type PUR halogen-free orange shielded
Short symbol 9YSLC11Y-JZ
Cable type (abbreviation) PUR
External cable diameter 9.7 mm ±0.3 mm
Outer sheath, material PUR
External sheath, color orange RAL 2003
Thickness, outer sheath 1.2 mm
Conductor material Bare Cu litz wires
Conductor structure, voltage supply 78x 0.15 mm
Conductor cross section 4x 1.5 mm²
AWG power supply 16
Material wire insulation PP
Thickness, insulation 0.4 mm
Wire diameter incl. insulation ≤ 2.5 mm
Single wire, color Black 1, black 2, black 3, green/yellow
Overall twist 4 wires optimally twisted
Shielding Tinned copper-braided shield, approx. 85% covering
Nominal voltage, cable 1000 V AC
Test voltage, cable 4260 V AC (5 min.)
Conductor resistance ≤ 13.3 Ω/km (at 20 °C)
Cable insulation resistance ≥ 10 MΩ*km (at 20 °C)
Minimum bending radius, fixed installation 5 x D
Minimum bending radius, flexible installation 7.5 x D
Number of bending cycles 4000000
Minimum bending radius, drag chain applications 10 x D
Traversing path 10 m
Traversing rate 3 m/s
Acceleration 10 m/s²
Torsion force ± 25 °/m
Halogen-free according to VDE 0282-13 Appendix C
Resistance to oil in accordance with DIN EN 60811-2-1
According to DIN EN 50363-10-2
Flame resistance according to EN 60332-1-2
in acc. to UL 1581 VW1
According to CSA C 22.2 No. 210-05 FT1
Other resistance UV resistant
Low adhesion
Ambient temperature (operation) -30 °C ... 90 °C (Cable, flexible installation)
-40 °C ... 90 °C (cable, fixed installation)
Note This item is a power cable with a configurable cable type. The technical data for all possible cables is listed below.

Standards/specifications IEC 61076-2-111

Item number 1276625
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key BF1
Product Key BF1CCP
Customs tariff number 85444290
Country of origin PL


ECLASS

ECLASS-9.0 27060311
ECLASS-10.0.1 27060311
ECLASS-11.0 27060311

ETIM

ETIM 8.0 EC001855

UNSPSC

UNSPSC 21.0 26121600

UL Listed

Approval ID: FILE E 468743
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
600 V 12 A - 16

cUL Listed

Approval ID: FILE E 468743
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
600 V 12 A - 16

cULus Listed


REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

Easy and safe: 100% electrically tested plug-in components
Protection against incorrect connection using special S-coding
Shield power reliably – 360° shielding to reduce electromagnetic loads