Power cable - SAC-4P-M12MRS-M12FSS PE/.../...
1276633

Power cable, 4-position, Variable cable type, Plug angled M12, coding: S, on Socket straight M12, coding: S, cable length: Free input (0.2 ... 40.0 m), for AC current up to 16 A/690 V


Product Details




Product type Power cable
Number of positions 4
Application Power supply
No. of cable outlets 1
Shielded no
Coding S power
Insulation characteristics
Overvoltage category III
Degree of pollution 3

Degree of protection IP65
IP67 (without preloading, as additional test in accordance with IEC 60529)
Ambient temperature (operation) -25 °C ... 85 °C (Plug / socket)

Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 100 MΩ
Nominal voltage UN 690 V AC
Nominal current IN 12 A (1.5 mm²)
16 A (2.5 mm²)
Protective circuit unwired

Insertion/withdrawal cycles > 100
Header 1
Head design Plug
Head cable outlet angled
Head thread type M12
Coding S
Head 2
Head design Socket
Head cable outlet straight
Head thread type M12
Coding S

Flammability rating according to UL 94 V0
Material of grip body PP
Contact material CuZn
Contact surface material Ni/Au
Contact carrier material PA
Cable gland material Zinc die-cast, nickel-plated

Cable length Free input (0.2 ... 40.0 m)
PUR halogen-free black [PUR]
Dimensional drawing
Shielded no
UL AWM Style 20234 / 10492 (80°C/1000 V)
Cable weight 114 kg/km
Cable type PUR halogen-free black
Short symbol Li9YV1-11Y
Cable type (abbreviation) PUR
External cable diameter 8.8 mm ±0.25 mm
Outer sheath, material PUR
External sheath, color black-gray RAL 7021
Thickness, outer sheath approx. 1.3 mm
Conductor material Bare Cu litz wires
Conductor structure, voltage supply 78x 0.15 mm
Conductor cross section 4x 1.5 mm²
AWG power supply 16
Material wire insulation PP
Thickness, insulation ≥ 0.36 mm
Wire diameter incl. insulation 2.45 mm ±0.05 mm
Single wire, color Black 1, black 2, black 3, green/yellow
Overall twist 4 wires, twisted
Length of twist, overall twist 93 mm
Nominal voltage, cable ≤ 1000 V AC
Test voltage, cable ≥ 10000 V AC (Spark test)
Conductor resistance ≤ 13 Ω/km (at 20 °C)
Cable insulation resistance ≥ 1 GΩ*km (at 20 °C)
Minimum bending radius, fixed installation 5 x D
Minimum bending radius, flexible installation 10 x D
Number of bending cycles 2000000
Minimum bending radius, drag chain applications 10 x D
Traversing path 10 m
Traversing rate 3 m/s
Acceleration 10 m/s²
Halogen-free in accordance with DIN VDE 0472 part 815
in accordance with DIN EN 50267-2-1
Resistance to oil According to DIN EN 60811-2-1, 168 h at 100°C
According to UL 758, 168 h at 60°C
Flame resistance According to UL 758/1581 (Cable Flame)
according to UL 758/1581 FT1
According to DIN EN 60332-1-2
Other resistance Hydrolysis and microbe resistant as per VDE 0282 section 10
Low adhesion
abrasion-resistant
Resistant to salt water
Ambient temperature (operation) -30 °C ... 80 °C (Cable, flexible installation)
-50 °C ... 80 °C (cable, fixed installation)
PUR halogen-free black [125]
Dimensional drawing
Shielded no
UL AWM Style 22078 / 11560 (90 °C / 1000 V)
Cable weight 145 kg/km
Cable type PUR halogen-free black
Short symbol Li9YV1-11Y
Cable type (abbreviation) 125
External cable diameter 8.9 mm ±0.3 mm
Outer sheath, material PUR
External sheath, color black-gray RAL 7021
Thickness, outer sheath approx. 0.76 mm
Conductor material Bare Cu litz wires
Conductor structure, voltage supply 141x 0.15 mm
Conductor cross section 4x 2.5 mm²
AWG power supply 14
Material wire insulation PP
Thickness, insulation ≥ 0.31 mm
Wire diameter incl. insulation 2.8 mm ±0.1 mm
Single wire, color Black 1, black 2, black 3, green/yellow
Overall twist 4 wires, twisted
Nominal voltage, cable ≤ 1000 V AC
Test voltage, cable ≥ 10000 V AC (Spark test)
Conductor resistance ≤ 8 Ω/km (at 20 °C)
Cable insulation resistance ≥ 1 GΩ*km (at 20 °C)
Minimum bending radius, fixed installation 5 x D
Minimum bending radius, flexible installation 10 x D
Number of bending cycles 4000000
Minimum bending radius, drag chain applications 10 x D
Traversing path 10 m
Traversing rate 3 m/s
Acceleration 10 m/s²
Halogen-free in accordance with DIN VDE 0472 part 815
in accordance with DIN EN 50267-2-1
Resistance to oil according to DIN EN 60811-404, 168 h at 100 °C
Flame resistance According to UL 758/1581 (Cable Flame)
according to UL 758/1581 FT1
According to DIN EN 60332-1-2
Other resistance Hydrolysis and microbe resistant as per VDE 0282 section 10
Low adhesion
abrasion-resistant
Resistant to salt water
Ambient temperature (operation) -30 °C ... 90 °C (Cable, flexible installation)
-50 °C ... 90 °C (cable, fixed installation)
Note This item is a power cable with a configurable cable type. The technical data for all possible cables is listed below.

Standards/specifications IEC 61076-2-111

Item number 1276633
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key BF1
Product Key BF1CCP
Customs tariff number 85444290
Country of origin PL


ECLASS

ECLASS-9.0 27060311
ECLASS-10.0.1 27060311
ECLASS-11.0 27060311

ETIM

ETIM 8.0 EC001855

UNSPSC

UNSPSC 21.0 26121600

UL Listed

Approval ID: FILE E 468743
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
600 V 12 A - 16

cUL Listed

Approval ID: FILE E 468743
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
600 V 12 A - 16

cULus Listed


REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

Easy and safe: 100% electrically tested plug-in components
Protection against incorrect connection using special S-coding