PCB terminal block - FK-MPT 0,5/ 4-3,5-H BD:-,B
1320110

PCB terminal block, nominal current: 4 A, rated voltage (III/2): 250 V, nominal cross section: 0.5 mm2, number of rows: 1, number of positions per row: 4, product range: FK-MPT 0,5/..-H, pitch: 3.5 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 0 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 4 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard


Product Details




Product line COMBICON Terminals XS
Product type Printed circuit board terminal
Number of positions 4
Pitch 3.5 mm
Number of rows 1
Pin layout Linear pinning

Nominal current IN 4 A
Nominal voltage UN 250 V
Pollution degree 3
Rated voltage (III/3) 160 V
Rated surge voltage (III/3) 2.5 kV
Rated voltage (III/2) 250 V
Rated surge voltage (III/2) 2.5 kV

Conductor connection
Connection method Push-in spring connection
Conductor cross section solid 0.12 mm² ... 0.5 mm²
Conductor cross section AWG 26 ... 20
Stripping length 6.5 mm

Mounting type Wave soldering

Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Steel/copper
Surface characteristics Tin-plated
Metal surface terminal point (top layer) Tin (5 - 7 µm Sn)
Metal surface terminal point (middle layer) Copper (2 - 3 µm Cu)
Metal surface soldering area (top layer) Tin (5 - 7 µm Sn)
Metal surface soldering area (middle layer) Copper (2 - 3 µm Cu)
Material data - housing
Housing color green (6021)
Insulating material PBT
Insulating material group IIIa
CTI according to IEC 60112 225
Flammability rating according to UL 94 V0

Dimensional drawing
Pitch 3.5 mm
14.5 mm
Height h 12.5 mm
Installed height 8.5 mm
Length l 9.5 mm
Solder pin length P 4 mm

Air clearances and creepage distances |
Insulating material group IIIa
Rated insulation voltage (III/3) 160 V
Rated surge voltage (III/3) 2.5 kV
Rated insulation voltage (III/2) 250 V
Rated surge voltage (III/2) 2.5 kV
Rated insulation voltage (II/2) 250 V
Rated surge voltage (II/2) 2.5 kV

Ambient conditions
Ambient temperature (operation) -40 °C ... 100 °C (Depending on the current carrying capacity/derating curve)
Ambient temperature (storage/transport) -40 °C ... 70 °C
Relative humidity (storage/transport) 30 % ... 70 %
Ambient temperature (assembly) -5 °C ... 100 °C

Type of packaging packed in cardboard

Item number 1320110
Packing unit 50 pc
Minimum order quantity 1,000 pc
Sales Key AAC
Product Key AAKBCA
GTIN 4063151604462
Weight per Piece (including packing) 1.904 g
Weight per Piece (excluding packing) 1.665 g
Customs tariff number 85369010
Country of origin IN


ECLASS

ECLASS-9.0 27440401
ECLASS-10.0.1 27440401
ECLASS-11.0 27460101

ETIM

ETIM 8.0 EC002643

UNSPSC

UNSPSC 21.0

EAC

cULus Recognized

Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
300 V 4 A 28 - 20
Use group D
300 V 4 A 28 - 20

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Intuitive use through colour coded actuation lever
Potentials can be easily looped through – ideal for BUS applications
Small component size for applications where space is at a premium