PCB connector - DFMC 1,5/10-ST-3,5 BD:X516
1322999

PCB connector, nominal cross section: 1.5 mm2, color: green, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Tin, type of contact: Female connector, number of rows: 2, number of positions: 10, product range: DFMC 1,5/..-ST, pitch: 3.5 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 0 °, number of solder pins per potential: 1, plug-in system: MINI COMBICON - DFMC 1,5, locking: without, mounting: without, type of packaging: packed in cardboard


Product Details




Product line COMBICON Connectors S
Product type PCB plug
Number of positions 10
Pitch 3.5 mm
Number of rows 2

Nominal current IN 8 A
Nominal voltage UN 160 V
Pollution degree 3
Contact resistance 2 mΩ
Rated voltage (III/3) 160 V
Rated surge voltage (III/3) 2.5 kV
Rated voltage (III/2) 160 V
Rated surge voltage (III/2) 2.5 kV

Connection technology
Type Plug component
Connector system MINI COMBICON - DFMC 1,5
Nominal cross section 1.5 mm²
Type of contact Female connector
Interlock
Locking type without
Mounting flange without
Conductor connection
Connection method Push-in spring connection
Conductor/PCB connection direction 0 °
Conductor cross section solid 0.2 mm² ... 1.5 mm²
Conductor cross section flexible 0.2 mm² ... 1.5 mm²
Conductor cross section AWG 24 ... 16
Conductor cross section flexible, with ferrule without plastic sleeve 0.25 mm² ... 1.5 mm²
Conductor cross section, flexible, with ferrule, with plastic sleeve 0.14 mm² ... 0.75 mm²
Cylindrical gauge a x b / diameter 2.4 mm x 1.5 mm / 1.6 mm
Stripping length 10 mm
Specifications for ferrules without insulating collar
recommended crimping tool 1212034 CRIMPFOX 6
ferrules without insulating collar, according to DIN 46228‑1 Cross section: 0.25 mm²; Length: 7 mm
Cross section: 0.34 mm²; Length: 7 mm
Cross section: 0.5 mm²; Length: 8 mm ... 10 mm
Cross section: 0.75 mm²; Length: 8 mm ... 10 mm
Cross section: 1 mm²; Length: 8 mm ... 10 mm
Cross section: 1.5 mm²; Length: 10 mm
Specifications for ferrules with insulating collar
recommended crimping tool 1212034 CRIMPFOX 6
ferrules with insulating collar, according to DIN 46228‑4 Cross section: 0.14 mm²; Length: 8 mm
Cross section: 0.25 mm²; Length: 8 mm ... 10 mm
Cross section: 0.34 mm²; Length: 8 mm ... 10 mm
Cross section: 0.5 mm²; Length: 8 mm ... 10 mm
Cross section: 0.75 mm²; Length: 10 mm

Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Surface characteristics hot-dip tin-plated
Metal surface terminal point (top layer) Tin (4 - 8 µm Sn)
Metal surface contact area (top layer) Tin (4 - 8 µm Sn)
Material data - housing
Housing color green (6021)
Insulating material PA
Insulating material group I
CTI according to IEC 60112 600
Flammability rating according to UL 94 V0
Glow wire flammability index GWFI according to EN 60695-2-12 850
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Temperature for the ball pressure test according to EN 60695-10-2 125 °C
Material data – actuating element
Color of the actuating lever orange (2003)
Insulating material PBT
Insulating material group I
CTI according to IEC 60112 600
Flammability rating according to UL 94 V0

Dimensional drawing
Width 35.8 mm
Height 13.25 mm
Installed height 13.25 mm
Length 23.35 mm
Pitch 3.5 mm

Test for conductor damage and slackening
Specification IEC 60999-1:1999-11
Result Test passed
Repeated connection and disconnection
Specification IEC 60999-1:1999-11
Result Test passed
Pull-out test
Specification IEC 60999-1:1999-11
Conductor cross section/conductor type/tractive force setpoint/actual value 0.2 mm² / solid / > 10 N
0.2 mm² / flexible / > 10 N
1.5 mm² / solid / > 40 N
1.5 mm² / flexible / > 40 N
Insertion and withdrawal forces
Result Test passed
No. of cycles 25
Insertion strength per pos. approx. 3 N
Withdraw strength per pos. approx. 2 N
Contact holder in insert
Specification IEC 60512-15-1:2008-05
Contact holder in insert
Requirements >20 N
Test passed
Resistance of inscriptions
Specification IEC 60068-2-70:1995-12
Result Test passed
Polarization and coding
Specification IEC 60512-13-5:2006-02
Result Test passed
Visual inspection
Specification IEC 60512-1-1:2002-02
Result Test passed
Dimension check
Specification IEC 60512-1-2:2002-02
Result Test passed

Vibration test
Specification IEC 60068-2-6:2007-12
Frequency 10 - 150 - 10 Hz
Sweep speed 1 octave/min
Amplitude 0.35 mm (10 - 60.1 Hz)
Sweep speed 5g (60.1 - 150 Hz)
Test duration per axis 2.5 h
Durability test
Specification IEC 60512-9-1:2010-03
Impulse withstand voltage at sea level 2.95 kV
Contact resistance R1 2 mΩ
Contact resistance R2 2.3 mΩ
Insertion/withdrawal cycles 25
Climatic test
Specification ISO 6988:1985-02
Corrosive stress 0.2 dm3 SO2 on 300 dm3/40 °C/1 cycle
Thermal stress 100 °C/168 h
Power-frequency withstand voltage 1.39 kV
Ambient conditions
Ambient temperature (operation) -40 °C ... 100 °C (dependent on the derating curve)
Ambient temperature (storage/transport) -40 °C ... 70 °C
Relative humidity (storage/transport) 30 % ... 70 %
Ambient temperature (assembly) -5 °C ... 100 °C

Thermal test | Test group C
Specification IEC 60512-5-1:2002-02
Tested number of positions 20
Insulation resistance
Specification IEC 60512-3-1:2002-02
Insulation resistance, neighboring positions > 5 MΩ
Temperature cycles
Specification IEC 60999-1:1999-11
Result Test passed
Air clearances and creepage distances |
Specification IEC 60664-1:2007-04
Insulating material group I
Comparative tracking index (IEC 60112) CTI 600
Rated insulation voltage (III/3) 160 V
Rated surge voltage (III/3) 2.5 kV
minimum clearance value - non-homogenous field (III/3) 1.5 mm
minimum creepage distance (III/3) 2 mm
Rated insulation voltage (III/2) 160 V
Rated surge voltage (III/2) 2.5 kV
minimum clearance value - non-homogenous field (III/2) 1.5 mm
minimum creepage distance (III/2) 1.5 mm
Rated insulation voltage (II/2) 320 V
Rated surge voltage (II/2) 2.5 kV
minimum clearance value - non-homogenous field (II/2) 1.5 mm
minimum creepage distance (II/2) 1.6 mm

Type of packaging packed in cardboard

Item number 1322999
Packing unit 50 pc
Minimum order quantity 1,000 pc
Sales Key AAB
Product Key AABFJA
GTIN 4063151610548
Weight per Piece (including packing) 10.84 g
Weight per Piece (excluding packing) 10.738 g
Customs tariff number 85366990
Country of origin DE


ECLASS

ECLASS-9.0 27440309
ECLASS-10.0.1 27440309
ECLASS-11.0 27460202

ETIM

ETIM 8.0 EC002638

UNSPSC

UNSPSC 21.0

IECEE CB Scheme

Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
160 V 8 A

EAC

cULus Recognized

Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
300 V 8 A 24 - 16
Use group C
Factory wiring 50 V 8 A 24 - 16
Use group D
300 V 8 A 24 - 16

VDE report with production monitoring

Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
160 V 8 A 0.2 - 1.5

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Intuitive use through colour coded actuation lever
Optimized for tight installation situations: operation and conductor connection from one direction