Network cable - NBC-M12MRX-M12FRX-10G/.../...
1295155

Network cable, Ethernet CAT6A (10 Gbps), CC-Link IE CAT6A (10 Gbps), 8-position, Variable cable type, shielded (Advanced Shielding Technology), Plug angled M12 / IP67, coding: X, on Socket angled M12 / IP67, coding: X, cable length: Free input (0.2 ... 40.0 m)


Product Details




Product type Data cable preassembled
Number of positions 8
Application Standard
No. of cable outlets 1
Shielded yes
Coding X - data

Bus system Ethernet
Signal type/category Ethernet CAT6A, 10 Gbps
CC-Link IE CAT6A, 10 Gbps

Status display No
Status display present No

Nominal voltage UN 48 V AC
60 V DC
Nominal current IN 0.5 A
Transmission medium Copper

Color Handle area black

Header 1
Type Plug angled M12 / IP67
Number of positions 8
Coding type X (Data)
Handle color black
Material CuZn (Contact)
Ni/Au (Contact surface)
PP (Contact carriers)
TPU, hardly inflammable, self-extinguishing (Grip)
Zinc die-cast, nickel-plated (Screw connection)
Insertion/withdrawal cycles ≥ 100
Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 100 MΩ
Tightening torque 0.4 Nm
Degree of protection IP67
Ambient temperature (operation) -25 °C ... 90 °C
Head 2
Type Socket angled M12 / IP67
Number of positions 8
Coding type X (Data)
Handle color black
Material CuZn (Contact)
Ni/Au (Contact surface)
PA 6.6 (Contact carriers)
TPU, hardly inflammable, self-extinguishing (Grip)
Zinc die-cast, nickel-plated (Screw connection)
Insertion/withdrawal cycles ≥ 100
Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 100 MΩ
Tightening torque 0.4 Nm
Ambient temperature (operation) -25 °C ... 90 °C

Cable length Free input (0.2 ... 40.0 m)
Ethernet 10 Gbit [94F]
Dimensional drawing
Shielded yes
UL AWM Style 20963 (80°C/30 V)
Cable weight 42 kg/km
Cable type Ethernet 10 Gbit
Short symbol 02YSC11Y
Cable type (abbreviation) 94F
Signal type/category Ethernet CAT6A, 10 Gbps
Cable structure 4x2xAWG26/7; S/FTP
External cable diameter 6.4 mm ±0.2 mm
Outer sheath, material PUR
External sheath, color water blue RAL 5021
Thickness, outer sheath 0.65 mm
Conductor material Bare Cu litz wires
Conductor structure signal line 7x 0.16 mm
AWG signal line 26
Conductor cross section 4x 2x 0.14 mm²
Material wire insulation Foamed PE
Wire diameter incl. insulation 1.04 mm
Single wire, color white/blue-blue, white/orange-orange, white/green-green, white/brown-brown
Twisted pairs 2 cores to the pair
Type of pair shielding Aluminum-lined foil
Overall twist 4 pairs for core
Shielding Tinned copper braided shield
Optical shield covering 70 %
Nominal voltage, cable ≤ 100 V
Test voltage Core/Core 700 V (50 Hz, 1 min.)
Test voltage Core/Shield 700 V (50 Hz, 1 min.)
Cable insulation resistance ≥ 500 MΩ*km
Wave impedance 100 Ω ±5 Ω (at 100 MHz)
Loop resistance ≤ 290.00 Ω/km
Cable capacity 47 nF/km
Signal runtime 5.13 ns/m
Tensile strength ≤ 100 N
Minimum bending radius, fixed installation 4 x D
Minimum bending radius, flexible installation 8 x D
Damping 3.1 dB (with 1 MHz)
5.7 dB (at 4 МHz)
8 dB (at 8 МHz)
8.9 dB (at 10 MHz)
11.2 dB (at 16 MHz)
12.6 dB (at 20 МHz)
14.1 dB (at 25 MHz)
15.8 dB (at 31.25 МHz)
22.5 dB (at 62.5 МHz)
28.7 dB (at 100 MHz)
41.4 dB (at 200 MHz)
46.6 dB (at 250 MHz)
51.4 dB (at 300 MHz)
60.1 dB (at 400 MHz)
67.9 dB (at 500 MHz)
Near end crosstalk attenuation (NEXT) 75.3 dB (with 1 MHz)
66.3 dB (at 4 МHz)
61.8 dB (at 8 МHz)
60.3 dB (at 10 MHz)
57.2 dB (at 16 MHz)
55.8 dB (at 20 МHz)
54.3 dB (at 25 MHz)
52.8 dB (at 31.25 МHz)
48.4 dB (at 62.5 МHz)
45.3 dB (at 100 MHz)
40.8 dB (at 200 MHz)
39.3 dB (at 250 MHz)
38.1 dB (at 300 MHz)
36.3 dB (at 400 MHz)
34.8 dB (at 500 MHz)
Power-summated near end crosstalk attenuation (PSNEXT) 72.3 dB (with 1 MHz)
63.3 dB (at 4 МHz)
58.8 dB (at 8 МHz)
57.3 dB (at 10 MHz)
54.2 dB (at 16 MHz)
52.8 dB (at 20 МHz)
51.3 dB (at 25 MHz)
49.9 dB (at 31.25 МHz)
45.4 dB (at 62.5 МHz)
42.3 dB (at 100 MHz)
37.8 dB (at 200 MHz)
36.3 dB (at 250 MHz)
35.1 dB (at 300 MHz)
33.3 dB (at 400 MHz)
31.8 dB (at 500 MHz)
Return loss (RL) 20 dB (with 1 MHz)
23 dB (at 4 МHz)
24.5 dB (at 8 МHz)
25 dB (at 10 MHz)
25 dB (at 16 MHz)
25 dB (at 20 МHz)
24.2 dB (at 25 MHz)
23.3 dB (at 31.25 МHz)
20.7 dB (at 62.5 МHz)
19 dB (at 100 MHz)
16.4 dB (at 200 MHz)
15.6 dB (at 250 MHz)
15.6 dB (at 300 MHz)
15.6 dB (at 400 MHz)
15.6 dB (at 500 MHz)
Shield attenuation ≥ 80 dB (at 30 ... 100 MHz)
Halogen-free according to IEC 60754-1
Resistance to oil in accordance with DIN EN 60811-2-1
Flame resistance according to IEC 60332-1-2
Ambient temperature (operation) -20 °C ... 80 °C (Cable, flexible installation)
-40 °C ... 80 °C (cable, fixed installation)
Note This item is a network cable with a freely selectable cable type. The technical data for all possible cable types is listed in the table below.
Cable structure
Signal type/category Ethernet CAT6A, 10 Gbps
CC-Link IE CAT6A, 10 Gbps

Degree of protection IP65
IP67
Ambient temperature (operation) -25 °C ... 90 °C (M12 connector)

M12
Standards/specifications IEC 61076-2-109

Item number 1295155
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key BF1
Product Key BF1CMJ
Customs tariff number 85444290
Country of origin PL


ECLASS

ECLASS-9.0 27060308
ECLASS-10.0.1 27060308
ECLASS-11.0 27060307

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values