Wire marking - UCT-WMCO 6,1 (23X8) CUS
1257254

Wire marking, Sheet, white, labeled according to customer specifications, cable diameter range: 5.4 ... 6.1 mm, lettering field size: 23 x 8 mm, Number of individual labels: 18


Product Details




Product type Labeled conductor marker
Type Card form
Marking
Number of individual labels 18
Number of individual labels per row 6

Color white
Flammability rating according to UL 94 V0
Components free from silicone, halogen, and cadmium

Item number 1257254
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key BG8
Product Key BG8128
GTIN 4063151365226
Weight per Piece (including packing) 18.5 g
Weight per Piece (excluding packing) 18.5 g
Customs tariff number 49119900
Country of origin PL

ECLASS

ECLASS-11.0 27281102

ETIM

ETIM 8.0 EC001530

UNSPSC

UNSPSC 21.0 39131500


Compatible Products

Your advantages

The UCT-WMCO ... UniCard labeling range includes markers for the subsequent labeling of conductors by simply snapping on
Large-surface labeling option in a space-saving design
Marking service: Phoenix Contact can custom-mark all UniCard markers according to your specifications
Secure tight fit even in the event of vibrations
The format automatically ensures printing with a high degree of positioning accuracy