Set - EV-T2M3SO12-4P-BL-SET
1268355

CHARX connect, Set, Combination of infrastructure charging socket, protective cover, and rear protective cap for strain relief and touch protection, rear protective cover screw connection, with LED status indicator within the protective cover, can be reconnected, For charging electric vehicles (EV) with alternating current (AC), compatible with infrastructure charging plugs, Type 2, IEC 62196-2, 32 A / 480 V (AC), without cable, Rear panel mounting, M5 thread, Basic with LED cover, “PHOENIX CONTACT” logo


Product Details


Infrastructure charging sockets with protective cover, for charging electric vehicles (EV) with alternating current (AC), compatible with Type 2 Infrastructure Plugs. For installation at charging stations for E-Mobility (EVSE)



Product type Infrastructure charging socket
Set consists of 1164300 EV-T2M3SO12-4P-B
1164297 EV-T2SOC-P
1202424 EV-T2M3SO-CAP
Application For charging electric vehicles (EV) with alternating current (AC)
compatible with infrastructure charging plugs
Type Combination of infrastructure charging socket, protective cover, and rear protective cap for strain relief and touch protection
rear protective cover screw connection
with LED status indicator within the protective cover
can be reconnected
Locking type Locking in the inserted state with a locking mechanism
Insertion force < 100 N
Affixed logo “PHOENIX CONTACT” logo
Charging standard Type 2
Charging mode Mode 3, Case B

Number of phases 3
Type of signal transmission Pulse width modulation
Type of charging current AC 3-phase
Note on the connection method Connection via spade connector, separable
Maximum capacity 22 kW
Power contact
Number 5 (L1, L2, L3, N, PE)
Rated voltage 480 V AC
Rated current 32 A
Signal contact
Number 2 (CP, PP)
Rated voltage 30 V AC
Rated current 2 A
Locking actuator
Possible power supply range at the motor 9 V ... 16 V
Maximum voltage for locking detection 30 V
Typical motor current for locking 0.2 A
Reverse current of the motor max. 1 A
Max. dwell time with reverse current 1000 ms
Recommended adaptation time 600 ms
Pause time after entry or exit path 3 s
Service life insertion cycles > 10000 load cycles
Ambient temperature (operation) -30 °C ... 50 °C
Cable length 0.5 m
Cable structure 4 x 0.5 mm²
Lock recognition available
Mechanical emergency release available

Width 75 mm
Height 91.71 mm
Depth 87.95 mm (with attachable cap for strain relief and touch protection, see accessories)
73.35 mm (without attachable cap for strain relief and touch protection, see accessories)
Bore dimensions 60 mm x 60 mm

Color Housing black
Contact surface Ag
Material Plastic

Insertion/withdrawal cycles > 10000

Cable structure
Cable type without cable
Single wire, cross section 6 mm²

Mechanical data
Insertion force < 100 N
Withdrawal force < 100 N

Ambient conditions
Degree of protection (when plugged in) IP44 (plugged in)
Degree of protection IP44 (plugged in)
IP54 (with protective cover, see accessories)
Ambient temperature (operation) -30 °C ... 50 °C
Ambient temperature (storage/transport) -40 °C ... 80 °C
Altitude 5000 m (above sea level)

Standards
Standards/regulations IEC 62196-2

Mounting type Rear panel mounting 0 to 90 degree frontal inclination possible Rear panel mounting 0 to 90 degree frontal inclination possible
Mounting type Front mounting only possible when the locking actuator is removed (see EV-T2M3SE…E00 versions) Front mounting only possible when the locking actuator is removed (see EV-T2M3SE…E00 versions)
Mounting type rear available separately rear available separately
Possible mounting positions Rear panel mounting
Restrictions to mounting position Only 0 to 90 degree frontal inclination possible, see figure
Max. wall thickness max. 50 mm (Rear panel mounting, normative maximum specification for infrastructure plug)
max. 28 mm (Rear mounting, normative maximum specification for infrastructure plug when using protective cover 1405217)
Mounting hole diameter 7.00 mm (ø)
Fixing screws M5 thread
Screws included in the scope of delivery none
Screw connection of a protective cover Only rear mounting possible
Position of the locking actuator top center

Item number 1268355
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key XWB
Product Key XWBADC
GTIN 4063151419080
Weight per Piece (including packing) 579 g
Weight per Piece (excluding packing) 528 g
Customs tariff number 85366990
Country of origin DE


ECLASS

ECLASS-9.0 27144706
ECLASS-10.0.1 27144706
ECLASS-11.0 27144706

ETIM

ETIM 8.0 EC002898

UNSPSC

UNSPSC 21.0 39121800

REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 10;
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

Charging status intuitively visible at a glance with color LED indicator
Protected against overheating with precise temperature measurement
Flexible mounting and easy maintenance with plug-in cables
Available with your logo on request – for consistent branding of your charging station
Waterproof and dirtproof due to fully molded contacts
Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001
Uniform, space-saving installation space