Sensor/actuator box - SACB-4/ 4-L-30,0PUR SCO
1299574

Sensor/actuator box


Product Details




Product type Distributor boxes with M8 to M12 slots

Degree of protection IP65
IP67
IP69K

Nominal voltage UN 24 V DC
Rated current, total 12 A
Max. current carrying capacity per path 2 A
Current carrying capacity per slot 4 A

Item number 1299574
Packing unit 1 pc
Minimum order quantity 50 pc
Sales Key BF3
Product Key BF3CCA
GTIN 4063151542061
Weight per Piece (including packing) 2,638 g
Weight per Piece (excluding packing) 2,635 g
Customs tariff number 85444290
Country of origin DE


ECLASS

ECLASS-11.0 27440108
ECLASS-9.0 27440108
ECLASS-10.0.1 27440108

ETIM

ETIM 8.0 EC002585

UNSPSC

UNSPSC 21.0

cUL Recognized

Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
24 V 3 A

UL Recognized

Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
24 V 3 A

cULus Recognized