Device connector, rear mounting - CA-19S1NE22S00X
1245144

Device connector, rear mounting


Product Details




Product type Circular connectors (device side)

Dimensional drawing
Length of the solder pin 3.55 mm
3.55 mm

Insulating body
Coding N
Insulation body material PA 6.6
Contact material CuZn
Contact surface material Ni/Au
Connection method Solder-in connection
Contact type Socket
Application Signal
Number of positions 19
Direction of rotation Standard
Connection profile 16+3
Contact diameter Power contacts 1.5 mm
Power contacts min. 0.08 mm²
Power contacts max. 1 mm²
Rated current power 10 A
Rated surge voltage 1.5 kV
Overvoltage category III
Degree of pollution 3
Contact diameter Signal contacts 1 mm
Signal contacts min. 0.08 mm²
Signal contacts max. 1 mm²
Nominal current 8 A
Housing
Housing material Turned parts: copper zinc alloy (CuZn), die-cast parts: zinc (GD-Zn)
Type of locking for standard and SPEEDCON interlock
Degree of protection (plugged in) IP67
Thread type M23

Item number 1245144
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key ABR
Product Key ABRBFJ
GTIN 4063151409746
Weight per Piece (including packing) 27.5 g
Weight per Piece (excluding packing) 25.9 g
Customs tariff number 85366990
Country of origin DE


ECLASS

ECLASS-11.0 27371392

ETIM

ETIM 8.0 EC002498

UNSPSC

UNSPSC 21.0 39121100

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Safe use in the field, thanks to high degree of protection
Connector for flexible on-site assembly
Consistent EMC protection for reliable transmission of signals
Solder connection: proven connection technology for various litz wires
Application-specific wall mounting optionally with thread or anti-rotation protection and lock nut