Hybrid cable - NBC-M12MRY/3,0-94H/M12FRY
1261787

Hybrid cable, Ethernet hybrid CAT5 (100 Mbps), 8-position halogen-free, shielded (Advanced Shielding Technology), Plug angled M12 / IP65/IP67, coding: Y, on Socket angled M12 / IP65/IP67, coding: Y, cable length: 3 m, Power with Ethernet (PWE)


Product Details




Product type Data cable preassembled
Number of positions 8
Application Standard
No. of cable outlets 1
Shielded yes
Coding Y - hybrid

Bus system Ethernet
Signal type/category Ethernet hybrid CAT5 (IEC 11801), 100 Mbps

Status display No
Status display present No

Nominal voltage UN 48 V AC (Power and data)
50 V DC (Power and data)
Nominal current IN 6 A (Power)
0.5 A (Data)
Transmission medium Copper

Color black
Flammability rating according to UL 94 V0
Material of grip body TPU, hardly inflammable, self-extinguishing
Contact material CuZn
Contact surface material Ni/Au
Contact carrier material PA 6.6
Cable gland material Zinc die-cast, nickel-plated

Header 1
Ambient temperature (operation) -25 °C ... 90 °C
Head 2
Type Socket angled M12 / IP65/IP67
Number of positions 8 (4+4)
Coding type Y (Hybrid)
Shielded yes
Handle color black
Material CuZn (Contact)
Ni/Au (Contact surface)
PA (Contact carrier, data)
PA (Contact carrier, power)
TPU, hardly inflammable, self-extinguishing (Grip)
Zinc die-cast, nickel-plated (Screw connection)
Insertion/withdrawal cycles ≥ 100
Tightening torque 0.4 Nm
Ambient temperature (operation) -25 °C ... 90 °C

Cable length 3 m
UL AWM Style 20233 (80°C/300 V)
Number of positions 8
Shielded yes
Cable type Ethernet hybrid [94H]
Cable structure 1x4x AWG 26+1x4x AWG 18
Conductor structure signal line 19x 0.10 mm
AWG signal line 26
Conductor cross section 4x 0.15 mm² (Data)
4x 0.85 mm² (Power)
Wire diameter incl. insulation 1.05 mm (Data)
1.4 mm (Power)
External cable diameter 8.8 mm ±0.2 mm
Outer sheath, material PUR
External sheath, color black RAL 9005
Conductor material Bare Cu litz wires
Material wire insulation PP (Data)
PP (Power)
Single wire, color White/orange, orange, white/green, green, white, blue, brown, black
Overall twist 1 star quad and 4 wires with 2 fillers
Optical shield covering 85 %
Insulation resistance ≥ 5 GΩ*km
Loop resistance ≤ 280.00 Ω/km (Data)
≤ 45.00 Ω/km (Power)
Wave impedance 100 Ω ±15 Ω (4 MHz ... 100 MHz)
Working capacitance nom. 50 nF (per kilometer)
Differential impedance 100 Ω ±5 % (at 100 MHz)
Nominal voltage, cable ≤ 125 V (Peak value, not for high-power applications)
Test voltage Core/Core 2000 V (50 Hz, 1 min.)
Test voltage Core/Shield 2000 V (50 Hz, 1 min.)
Minimum bending radius, fixed installation 4 x D
Minimum bending radius, flexible installation 8 x D
Max. bending cycles 2000000
Tensile strength 85 N (in accordance with DIN EN 50565-1 for flexible installation)
295 N (in accordance with DIN EN 50565-1 for fixed installation)
Near end crosstalk attenuation (NEXT) 56.3 dB (at 4 МHz)
50.3 dB (at 10 MHz)
47.2 dB (at 16 MHz)
45.8 dB (at 20 МHz)
42.9 dB (at 31.25 МHz)
38.4 dB (at 62.5 МHz)
35.3 dB (at 100 MHz)
Shield attenuation 6.2 dB (at 4 МHz)
9.8 dB (at 10 MHz)
12.4 dB (at 16 MHz)
13.9 dB (at 20 МHz)
17.6 dB (at 31.25 МHz)
25.4 dB (at 62.5 МHz)
32.8 dB (at 100 MHz)
≥ 80 dB (30 MHz ... 100 MHz)
Halogen-free according to IEC 60754-1
in accordance with DIN VDE 0472 part 815
Flame resistance in accordance with UL 1581, Section 1060
in acc. with UL 1581, section 1061
in accordance with UL 2556, Section 9.3
Resistance to oil in accordance with IEC 60811-404
According to DIN EN 50363-10-2
Other resistance Low adhesion
Hydrolysis resistance DIN EN 50396
Special properties Free of substances which would hinder coating with paint or varnish
Silicone-free
Ambient temperature (operation) -40 °C ... 80 °C (cable, fixed installation)
-30 °C ... 70 °C (Cable, flexible installation)
Cable structure
Signal type/category Ethernet hybrid CAT5 (IEC 11801), 100 Mbps

Degree of protection IP65
IP67
Degree of protection IP65/IP67

Standards/specifications IEC 61076-2-113

Item number 1261787
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key BF1
Product Key BF1CMJ
GTIN 4063151371876
Weight per Piece (including packing) 22.22 g
Weight per Piece (excluding packing) 22.2 g
Customs tariff number 85444290
Country of origin PL


ECLASS

ECLASS-11.0 27060307
ECLASS-9.0 27060308
ECLASS-10.0.1 27060308

ETIM

ETIM 8.0 EC001855

UNSPSC

UNSPSC 21.0

UL Listed

Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
56.5 V 0.175 A

cUL Listed

Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
56.5 V 0.175 A

cULus Listed


China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”