Connection plate - ICS20-F22A6-1018
1287370

DIN rail housing, ICS filler, with antenna function cutout, width: 20 mm, height: 7.25 mm, depth: 22.4 mm, color: yellow (1018)


Product Details




Assembly instruction: Refer to the data sheet for the range in the download area.

Product type Connection plate
Type ICS filler, with antenna function cutout
Housing type DIN rail housing
Ventilation openings present no
Housing series ICS

Dimensional drawing
Width 20 mm
Height 7.25 mm
Depth 22.4 mm
PCB design
PCB thickness 1.4 mm ... 1.8 mm

Color yellow (1018)
Flammability rating according to UL 94 V0
CTI according to IEC 60112 600
Surface characteristics untreated
Housing material Polyamide

Vibration test
Specification IEC 60068-2-6:2007-12
Frequency 10 - 150 - 10 Hz
Sweep speed 1 octave/min
Amplitude 0.15 mm (10 - 58.1 Hz)
Acceleration 2g (58.1 - 150 Hz)
Test duration per axis 2.5 h
Test directions X-, Y- and Z-axis
Glow-wire test
Specification DIN EN 60695-2-11 (VDE 0471-2-11):2014-11
Temperature 850 °C
Time of exposure 30 s
Thermal stability / ball thrust test
Specification IEC 60695-10-2:2014-02
Temperature 125 °C
Test duration 1 h
Force 20 N
Mechanical strength / tumbling barrel
Specification IEC 60068-2-31:2008-05
Height of fall 50 cm
Frequency 50
Shocks
Specification IEC 60068-2-27:2008-02
Pulse shape Half-sine
Acceleration 15g
Shock duration 11 ms
Number of shocks per direction 3
Test directions X-, Y- and Z-axis (pos. and neg.)
Test for substances that would hinder coating with paint or varnish
Specification VDMA 24364:2018-05
Result Test passed
Ambient conditions
Max. IP code to attain IP20
Ambient temperature (operation) -40 °C ... 105 °C (depending on power dissipation)
Ambient temperature (storage/transport) -40 °C ... 55 °C
Ambient temperature (assembly) -5 °C ... 100 °C
Relative humidity (storage/transport) 80 %

Number of PCB holders 2
Type of PCB mount Slot
Thickness of the PCB 1.4 mm ... 1.8 mm

Mounting type Slot

Outer packaging type Resealable bag

Item number 1287370
Packing unit 10 pc
Minimum order quantity 10 pc
Sales Key ACH
Product Key ACHAEE
GTIN 4063151512484
Customs tariff number 85389099
Country of origin PL


ECLASS

ECLASS-9.0 27182702
ECLASS-10.0.1 27182702
ECLASS-11.0 27182702

ETIM

ETIM 8.0 EC001031

UNSPSC

UNSPSC 21.0

UL Recognized

Approval ID: FILE E 240868

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Flexible use, thanks to the modular system and unique modularity in the connection technology
Standardized connections such as RJ45, USB, D-SUB and antenna sockets as components that can be integrated
Optimal space utilization, as well as adaptability of design, colors, and printing
Customized processing for any customer-specific connection technology
Easy and fast push-in mounting of assembled printed-circuit boards, thanks to stable guide rails