Bus system cable - SAC-5P-M12FS/4,5-92X/M12FSSHOD
1304630

Bus system cable, 5-position, FRNC halogen-free, black, Socket straight M12, coding: A, on Socket straight M12, coding: A, cable length: 4.5 m, for outdoor applications, with high-grade steel knurl


Product Details




Number of positions 5
Application External areas
No. of cable outlets 1
Shielded yes
Coding A - standard
Insulation characteristics
Degree of pollution 3

Nominal voltage UN 48 V AC
60 V DC
Transmission medium Copper

Bus system CANopen®/DeviceNet™

Status display No
Status display present No

Flammability rating according to UL 94 V0

Header 1
Head design Socket
Head cable outlet straight
Head thread type M12
Coding A
Head 2
Head design Socket
Head cable outlet straight
Head thread type M12
Coding A

Cable length 4.5 m
Cable weight 70 kg/km
UL AWM Style 21281 (80°C/300 V)
Number of positions 4
Shielded yes
Cable type CANopen®/DeviceNet™ outdoor installation, FRNC, black [92X]
Cable structure 2xAWG24/19+2xAWG22/19
Signal runtime 4.46 ns/m
Conductor structure signal line 19x 0.13 mm
AWG signal line 24
Conductor cross section 2x 0.25 mm² (Signal)
2x 0.34 mm² (Power)
1x 0.38 mm² (Drain wire)
Wire diameter incl. insulation 1.9 mm (Signal)
1.4 mm (Power)
External cable diameter 6.9 mm ±0.3 mm
Outer sheath, material FRNC
External sheath, color black
Conductor material Tin-plated Cu litz wires
Material wire insulation PE
Single wire, color Red-black, blue-white
Thickness, insulation 0.6 mm (Signal)
0.3 mm (Power)
Thickness, outer sheath 1.15 mm
Twisted pairs 2 cores to the pair
Type of pair shielding Aluminum-lined foil
Overall twist 2 pairs around a drain wire in the center to the core
Optical shield covering 70 %
Max. conductor resistance 90 Ω/km (Signal)
55 Ω/km (Power)
Insulation resistance ≥ 200 MΩ*km (at 20 °C)
Wave impedance 120 Ω ±12 Ω (f = 1 MHz)
Working capacitance 39.8 nF (at 1 kHz, core/core)
Nominal voltage, cable ≤ 300 V
Test voltage Core/Core 2000 V (50 Hz, 1 min.)
Test voltage Core/Shield 2000 V (50 Hz, 1 min.)
Minimum bending radius, fixed installation 5 x D
Minimum bending radius, flexible installation 10 x D
Halogen-free yes
Flame resistance According to IEC 60332-3-25 (Cat. D)
Resistance to oil yes
Other resistance UV resistant
Ambient temperature (operation) -40 °C ... 105 °C
Ambient temperature (installation) -40 °C ... 105 °C
Cable structure
Cable type CANopen®/DeviceNet™ outdoor installation, FRNC, black
Outer sheath, material FRNC
External sheath, color black

Ambient conditions
Degree of protection IP65
IP67
IP68
IP69K

Item number 1304630
Packing unit 1 pc
Minimum order quantity 50 pc
Sales Key BF1
Product Key BF1CKD
GTIN 4063151551780
Weight per Piece (including packing) 344 g
Weight per Piece (excluding packing) 344 g
Customs tariff number 85444290
Country of origin PL


ECLASS

ECLASS-11.0 27060307
ECLASS-9.0 27060308
ECLASS-10.0.1 27060308

ETIM

ETIM 8.0 EC001855

UNSPSC

UNSPSC 21.0

REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”