Supplements for splice boxes with patented pigtail tray
Phoenix Contact is supplementing the compact splice/distributor boxes in the FDX 20 series for DIN rail mounting with additional types of fibers and couplings.
The splice boxes ensure continuously reliable real-time data transmission even in harsh environments. With their compact and uniform design, the splice boxes provide ample interior space for the secure connection of fiber optics. The splice boxes are available in connection versions with 6 x LC duplex, 6 x SC duplex, or 6 x ST duplex connections. The patented pigtail tray in the device interior enables the convenient splicing of the FO fibers and enables minimum and yet safe bend radii. Pre-assembled, ready-to-splice design significantly reduces installation time. With the intuitive front-panel operation and a consistent product design, the splice boxes also improve clarity in the control cabinet. Various mounting options of the DIN rail adapter allow mounting in three positioning directions.