Safe cabling work with new conductor connectors and protective caps
With PRC conductor connectors and protective caps, cabling work for superstructures and structural alterations can be performed reliably.
PRC SPLK conductor connectors from Phoenix Contact are particularly suitable for the simple extension and repair of lines and cables. Patented closure technology prevents the housing from opening accidentally. The PRC TERM protective cap protects open cable ends against dirt and moisture.
The new conductor connectors and protective caps supplement the existing PRC 35 installation system. The device connectors, coupler connectors, and field connectors enable a multitude of connection solutions for practically every application as a device connection or for power distribution. UV- and salt-water-resistant plastics and the high IP67 degree of protection ensure that the PRC installation system is suitable for outdoor use.