Powerful controller for high safety requirements
The BPC 9102S Remote Field Controller from Phoenix Contact is the most powerful controller in the product range based on PLCnext Technology. It was developed especially for applications with the highest safety requirements and extreme conditions.
Using an Intel® Core™ i7-10700TE 8-core processor and two powerful processors based on Arm architecture, the controller enables one of the best performances on the market. Created for use in extreme conditions with a fanless design, it can be used in temperatures from -20°C to 60°C.
It offers a wide range of new applications beyond the classic safety controller. With the 8-core processor, high-level language and open-source software such as Docker or even Matlab Simulink can run simultaneously with the control program without jeopardizing the real-time capability. Safety of machinery is ensured through diversified processors and support for up to 300 PROFIsafe devices.