Plug-in terminal blocks with system

2023-05-24
LP Combi connectors, 1- to 15-pos. and for self-assembly

The Combi plug-in terminal blocks from Phoenix Contact have a standardized plug-in zone.

They therefore offer simple, time-saving wiring. New for the proven, uniform plug-in zone are the LP Combi connectors with lever Push-in Technology for the easy integration of preassembled conductors.

Different conductor types with and without ferrules can be connected. The lever Push-in Technology enables easy and effortless one-handed connector operation. Thanks to the versatile locking accessories, the contact system can withstand even strong vibration levels. The product portfolio includes preassembled connectors with up to 15 positions in a nominal cross-section of 2.5 mm². The individually configurable connectors provide a high level of flexibility. The versions for self-assembly support modular configuration for individual applications.

Press Contact
Eva von der Weppen
Eva von der Weppen | Corporate Communications