New products for coaxial cabling

2022-10-14
Assembled coaxial cable

Phoenix Contact is extending its portfolio for coaxial cabling with 90° PCB connectors and assembled cables in lengths from 0.5 m to 30 m.

The new products for the transmission of WLAN, Bluetooth, LTE, and 5G signals are suitable for a large number of applications in industrial field communication. All products for coaxial cabling are made of lead-free materials only. The reflow-capable PCB connectors enable efficient and cost-optimized processing.

The Phoenix Contact product range includes established data connectors such as D-SUB as well as new data connectors for RJ45, USB, HDMI, the coaxial and fiber optic connection, and for Single Pair Ethernet. All items are characterized by their high quality and additional design-in services.

Press Contact
Eva von der Weppen | Corporate Communications