Multifunctional wall bracket for universal housings
The multifunctional UCS WM-MP wall bracket from Phoenix Contact makes the UCS field housing system compatible with even more applications.
It enables the housing to be mounted on brackets in accordance with the VESA standard, on wall outlet boxes with a diameter of 60 mm, and on machine building profiles. This opens up a large number of fields of application, such as building automation, manufacturing, logistics, and automotive engineering. The light gray wall bracket is available in four standard sizes and is designed for a temperature range of -40 to +100°C. It is particularly suitable for use with monitor brackets in the HS series. In addition, further accessories such as displays and membrane keypads, DIN rail adapters, and stands ensure flexible use of the UCS housings.