Zhaga Book 18-compatible control device for street lighting via LoRaWAN®, power supply and DALI-2 communication via Zhaga-compatible base, control of DALI-2-compatible electronic ballasts
Product type | Wireless module |
Transient surge protection | No |
System limits | |
Designation | Wireless module |
Number of supported devices | ≤ 4 (via DALI communication with internal power supply) |
≤ 64 (via DALI communication with external power supply) | |
Supply | |
Supply voltage | typ. 24 V DC ±2 V (≥ 1 W) |
Max. current consumption | ≤ 34 mA |
Connection method | Base |
Functions | |
Basic functions | Controller for LED driver |
Automatic channel selection | ADR |
Wireless licenses | Europe |
Country support | Egypt |
Albania | |
Andorra | |
Armenia | |
Austria | |
Bahrain | |
Bangladesch | |
Belarus | |
Belgium | |
Burma (Myanmar) | |
Bosnia/Herzegovina | |
Brunei Darussalam | |
Bulgaria | |
Cambodia | |
Croatia | |
Cyprus | |
Czech Republic | |
Denmark | |
Estonia | |
Finland | |
France | |
Germany | |
Greece | |
Iceland | |
Hungary | |
Iran | |
Italy | |
Laos | |
Latvia | |
Lebanon | |
Liechtenstein | |
Lithuania | |
Luxembourg | |
Macedonia | |
Malta | |
Moldavia | |
Montenegro | |
Morocco | |
Netherlands | |
New Zealand | |
Nigeria | |
Norway | |
Oman | |
Pakistan | |
Philippines | |
Poland | |
Qatar | |
Romania | |
Saudi Arabia | |
Serbia | |
Singapore | |
Slovakia | |
Slovenia | |
South Africa | |
Spain | |
Sweden | |
Switzerland | |
Tunisia | |
Turkey | |
Ukraine | |
United Arab Emirates | |
Great Britain | |
Wireless | |
Designation | LoRaWAN EU 868 |
Number | 1 |
Frequency band | ISM 868 MHz |
Wireless standard | LoRaWAN |
Transmission power | up to 20 dBm |
Range | up to 15 km |
Receiver sensitivity | - 140 dBm |
Transmission physics | LoRa |
Number of wireless interfaces | 1 |
Width | 51.4 mm |
Height | 33.4 mm |
Depth | 51.4 mm |
Color | anthracite |
Housing material | ABS |
Ambient conditions | |
Degree of protection | IP68 |
Ambient temperature (operation) | -30 °C ... 60 °C |
CE | |
Identification | CE-compliant |
Noise immunity | EN 55011 |
Emitted interference | |
Emitted radio interference in acc. with EN 55011 | EN 55011 (EN 55022) Class B, area of application: Industry and residential |
Item number | 1173482 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales Key | ***** |
Product Key | DREDIA |
GTIN | 4063151200817 |
Weight per Piece (including packing) | 65.8 g |
Weight per Piece (excluding packing) | 37.5 g |
Customs tariff number | 85371091 |
Country of origin | EE |
ECLASS-9.0 | 27242608 |
ECLASS-10.0.1 | 27242608 |
ECLASS-11.0 | 27242608 |
ETIM 8.0 | EC001604 |
UNSPSC 21.0 | 32151600 |
China RoHS | Environmentally friendly use period: unlimited = EFUP-e |
No hazardous substances above threshold values |