Marker for terminal blocks - UC-TMF 4
0818166

Marker for terminal blocks, Sheet, white, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, PLOTMARK, CMS-P1-PLOTTER, mounting type: snapped, for terminal block width: 4.2 mm, lettering field size: 3.6 x 5.1 mm, Number of individual labels: 120


Product Details




Product type Terminal marking
Pitch 4.2 mm
Type flat
Marking
Number of individual labels 120
Number of individual labels per row 15
Marking technology
Device 5147999 BLUEMARK CLED
Printability UV LED technology

Width 4 mm
Pitch 4.2 mm

Color white
RoHS compliant Yes
Material PA
Flammability rating according to UL 94 V2
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) 120 °C
Fire protection for rail vehicles (DIN EN 45545-2) R22 HL 1 - HL 2
Fire protection for rail vehicles (DIN EN 45545-2) R23 HL 1 - HL 2
Fire protection for rail vehicles (DIN EN 45545-2) R24 HL 1 - HL 2
Components free from silicone and halogen
Silicone-free Yes
Halogen-free Yes

Test for substances that would hinder coating with paint or varnish
VW PV 3.10.7:2005-02
Result Test passed
UV resistance
Specification Following ISO 4892-2:2013-03
Result Test passed
Test duration 96 h
Wipe resistance of inscriptions
Specification DIN EN 61010-1 (VDE 0411-1):2011-07
DIN EN 62208 (VDE 0660-511):2012-06 (in parts)
Testing in a condensation changing climate in the presence of sulfur dioxide
Specification DIN 50018:2013-05
Result Test passed
Climate level AHT 1,0 S
Cycles 2
Salt spray test
Specification DIN EN 60068-2-11:2000-02
Result Test passed
Ambient conditions
Ambient temperature (operation) -40 °C ... 120 °C
Recommended storage conditions 23 °C/50 % relative humidity. Storage in a dry and dark place in the original packaging is recommended.

Wipe resistance DIN EN 61010-1 (VDE 0411-1)

Mounting type snapped

Item number 0818166
Packing unit 10 pc
Minimum order quantity 10 pc
Sales Key 0310*
Product Key BG2117
Catalog Page Page 112 (C-3-2019)
GTIN 4046356134040
Weight per Piece (including packing) 7.22 g
Weight per Piece (excluding packing) 5.8 g
Customs tariff number 39269097
Country of origin DE


ECLASS

ECLASS-9.0 27141137
ECLASS-10.0.1 27141137
ECLASS-11.0 27281101

ETIM

ETIM 8.0 EC000761

UNSPSC

UNSPSC 21.0 39131500


Your advantages

Marking service: Phoenix Contact can custom-mark all UniCard markers according to your specifications
The UC-TMF ... UniCard labeling range includes markers for products with tall and flat marker grooves