VAL-US-120/65/2+0-FM
-
Type 1 surge protection device
2910357
Surge protective device, two channel with remote indicator contact for 120/240 V split phase AC, 3-wire.
Product Details
IEC test classification | I / II |
T1 / T2 | |
EN type | T1 / T2 |
IEC power supply system | TN-C |
Type | DIN rail module, two-section, divisible |
Product type | Surge protection for NEMA power supply units |
Product family | VALVETRAB US |
Number of positions | 2 |
Surge protection fault message | Optical, remote indicator contact |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Nominal frequency fN | 50 Hz (60 Hz) |
Indicator/remote signaling | |
Connection name | Remote fault indicator contact |
Switching function | Changeover contact |
Operating voltage | 5 V AC ... 250 V AC |
30 V DC | |
Operating current | 5 mA AC ... 1.5 A AC |
1 A DC |
Connection method | Screw connection |
Screw thread | M5 |
Tightening torque | 4.5 Nm (1.5 mm² ... 16 mm²) |
4.5 Nm (25 mm² ... 35 mm²) | |
Stripping length | 16 mm |
Conductor cross section flexible | 1.5 mm² ... 25 mm² |
Conductor cross section rigid | 1.5 mm² ... 35 mm² |
Conductor cross section AWG | 15 ... 2 |
Remote fault indicator contact | |
Connection method | Screw connection |
Screw thread | M2 |
Tightening torque | 0.25 Nm |
Conductor cross section flexible | 0.14 mm² ... 1.5 mm² |
Conductor cross section rigid | 0.14 mm² ... 1.5 mm² |
Conductor cross section AWG | 28 ... 16 |
Dimensional drawing |
|
Width | 35.6 mm |
Height | 96.8 mm |
Depth | 77.5 mm (incl. DIN rail 7.5 mm) |
Horizontal pitch | 2 Div. |
Color | jet black RAL 9005 |
Flammability rating according to UL 94 | V-0 |
CTI value of material | 600 |
Insulating material | PA 6.6/PBT |
Material group | I |
Housing material | PA 6.6 |
PBT |
Mode of protection | L-PEN |
Direction of action | 2L-GND |
Nominal voltage UN | 120/240 V AC (TN-C) |
Nominal frequency fN | 50 Hz (60 Hz) |
Maximum continuous operating voltage UC (L-PEN) | 175 V AC |
Rated load current IL | 80 A |
Residual current IPE | ≤ 0.8 mA |
Nominal discharge current In (8/20) µs | 20 kA |
Nominal discharge current In (8/20) µs (L-PEN) | 12.5 kA |
Total discharge current Itotal (10/350) µs | 25 kA |
Short-circuit current rating ISCCR | 25 kA |
Voltage protection level Up | ≤ 0.8 kV |
Residual voltage Ures | ≤ 0.8 kV (at In) |
≤ 0.75 kV (at 10 kA) | |
≤ 0.65 kV (at 5 kA) | |
≤ 0.5 kV (at 3 kA) | |
TOV behavior at UT | 208 V AC (5 s / withstand mode) |
240 V AC (120 min / safe failure mode) | |
Response time tA | ≤ 25 ns |
Max. backup fuse with V-type through wiring | 80 A (gG) |
Max. backup fuse with branch wiring | 160 A (gG) |
Ambient conditions | |
Degree of protection | IP20 (only when all terminal points are used) |
Ambient temperature (operation) | -40 °C ... 80 °C |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | ≤ 2000 m (amsl (above mean sea level)) |
Permissible humidity (operation) | 5 % ... 95 % |
Shock (operation) | 30g (Half-sine / 11 ms / 3x ±X, ±Y, ±Z) |
Vibration (operation) | 7.5g (10 ... 500 Hz / 2.5 h / X, Y, Z) |
UL specifications | |
Maximum continuous operating voltage MCOV (L-L) | 350 V AC |
Maximum continuous operating voltage MCOV (L-G) | 175 V AC |
Short-circuit current rating (SCCR) | 200 kA |
Voltage protection rating VPR (L-L) | 1200 V |
Voltage protection rating VPR (L-G) | 700 V |
UL type | type 1 |
Nominal discharge current In | 20 kA |
Maximum Surge Current per Phase | 65 kA |
Mode of protection | L-L |
L-G | |
Nominal voltage | 120/240 V AC (Split phase) |
Power distribution system | Split phase |
Nominal frequency | 50/60 Hz |
SPD Type | 1 |
UL indicator/remote signaling | |
AC operating voltage | 125 V AC |
AC operating current | 1 A AC |
UL connection data | |
Tightening torque | 30 lbf-in. |
Conductor cross section AWG | 14 ... 2 |
Air clearances and creepage distances | |
Standards/regulations | EN 60664-1 / EN 61643-11 |
Standards/specifications | IEC 61643-11 |
Standards/specifications | EN 61643-11 |
Mounting type | DIN rail: 35 mm |
Item number | 2910357 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales Key | ***** |
Product Key | CL115U |
Catalog Page | Page 94 (C-4-2019) |
GTIN | 4055626444970 |
Weight per Piece (including packing) | 305 g |
Weight per Piece (excluding packing) | 281 g |
Customs tariff number | 85363030 |
Country of origin | DE |
ECLASS
ECLASS-11.0 | 27130805 |
ETIM
ETIM 8.0 | EC000941 |
UNSPSC
UNSPSC 21.0 | 39121600 |
Compatible Products
-
MPB F600X16/ 1GS - Wiring bridge 2818355
-
MPB F200X16/ 1GS - Wiring bridge 2818339
-
MPB 18/1-10/1.0.0 - Wiring bridge 2830443
-
MPB 18/4-12 - Wiring bridge 2809296
-
MPB 18/4- 8 - Wiring bridge 2809283
-
MPB 18/3- 6 - Wiring bridge 2809241
-
MPB 18/1-57 - Wiring bridge 2809238
-
MPB 18/1-12 - Wiring bridge 2748593
-
MPB 18/1- 9 - Wiring bridge 2748580
-
MPB 18/1- 8 - Wiring bridge 2748577
-
MPB 18/1- 6 - Wiring bridge 2748564
-
MPB 18/1- 4 - Wiring bridge 2809225
-
MPB 18/1- 3 - Wiring bridge 2809212
-
MPB 18/1- 2 - Wiring bridge 2809209
-
ZBN 18,LGS:ERDE - Marker for terminal blocks 2749589
-
ZBN 18,LGS:L1-N,ERDE - Marker for terminal blocks 2749576
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
-
B-STIFT - Marker pen 1051993
-
DK-BIC-35 - Feed-through terminal block 2749880
-
VAL-US-120/65-P - Type 1 surge protection plug 2910330
Your advantages
With floating remote indication contact
UL open terminal listed SPD
Thermal disconnect device for each individual plug
Mechanical coding of all slots
Optical, mechanical status indication for the individual arresters
Pluggable
PHOENIX CONTACT (SEA) Pte Ltd
105 Eunos Avenue 3, #04-00, Singapore 409836