SMD male connectors - FP 0,8/ 32-MV 7,15
1154022

SMD male connector, nominal current: 1.7 A, Test voltage: 500 V AC, number of positions: 32, pitch: 0.8 mm, color: black, contact surface: Gold, type of contact: Male connector


Product Details




Product type SMD male connector
Number of positions 32
Pitch 0.8 mm
Number of rows 2
Pin layout Linear pad geometry

Nominal current IN 1.7 A IEC 60512-5-2:2002-02 (at 20°C 80-pos.)
Pollution degree 3
Contact resistance 25 mΩ
Test voltage 500 V AC IEC 60512-4-1:2003

Mounting type SMD soldering

Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Surface characteristics Selective coating
Metal surface contact area (top layer) Gold (Au)
Metal surface contact area (middle layer) Nickel (Ni)
Metal surface soldering area (top layer) Tin (Sn)
Metal surface soldering area (middle layer) Nickel (Ni)
Material data - housing
Housing color black (9005)
Insulating material LCP
Insulating material group IIIa
CTI according to IEC 60112 150
Flammability rating according to UL 94 V0

Notes on operation The permissible voltage during operation depends on the application, taking into consideration the air clearances and creepage distances within the scope of insulation requirements in accordance with IEC 60664-1.
Details for soldering processes The items are suitable for assembly on both sides and for overhead soldering.

Dimensional drawing
Width 16.7 mm
Height 12.25 mm
Installed height 11.65 mm
Length 6.1 mm
Hole diameter 0.75 mm
Pitch 0.8 mm
Coplanarity ≤ 0.1 mm
Application
Contact cover 0.8 mm
Center offset ± 0.7 mm in longitudinal and transverse direction
Stack height 12 mm Tolerance: +1,5 mm (in combination with Range of articles:FP 0,8/...-FV 4,85)
15 mm Tolerance: +1,5 mm (in combination with Range of articles:FP 0,8/...-FV 7,85)
18 mm Tolerance: +1,5 mm (in combination with Range of articles:FP 0,8/...-FV 10,85)
Wipe length 1.5 mm
Angular tolerance ± 5 ° in longitudinal and transverse direction (when plugging in)
± 5 ° in longitudinal and transverse direction (when plugged in)
Axial offset in X direction (longitudinal) ± 0.3 mm (Tolerance compensation when plugged in)
Axial offset in Y direction (transversal) ± 0.3 mm (Tolerance compensation when plugged in)
PCB design
Pad geometry 0.5 x 2.4 mm

Thermal test | Test group C
Specification IEC 60512-5-2:2002-02
Tested number of positions 80
Insulation resistance
Specification IEC 60512-3-1:2002-02
Insulation resistance, neighboring positions ≥ 5 GΩ
Air clearances and creepage distances |
Insulating material group IIIa
Minimum value for clearance and creepage distance 0.25 mm

Vibration test
Specification IEC 60068-2-6:2007-12
Frequency 10 - 2000 - 10 Hz
Sweep speed 1 octave/min
Amplitude 1.5 mm (10 - 58 Hz)
Sweep speed 200 m/s² (58 - 2000 Hz)
Test duration per axis 2.5 h
Durability test
Specification IEC 60512-9-1:2010-03 (following)
Contact resistance R1 25 mΩ
Contact resistance R2 25 mΩ
Insertion/withdrawal cycles 500
Insulation resistance, neighboring positions ≥ 5 GΩ
Shocks
Specification IEC 60068-2-27:2008-02
Pulse shape Semi-sinusoidal
Acceleration 490 m/s²
Shock duration 11 ms
Test directions X-, Y- and Z-axis (pos. and neg.)
Ambient conditions
Ambient temperature (operation) -55 °C ... 125 °C
Ambient temperature (storage/transport) -40 °C ... 70 °C
Relative humidity (storage/transport) 30 % ... 70 %
Ambient temperature (assembly) -5 °C ... 100 °C

Type of packaging 44 mm wide tape
[W] tape width 44 mm
[W2] coil overall dimension 50.4 mm
[A] coil diameter 330 mm
Outer packaging type Transparent-Bag
ESD level (D) electrostatically conductive
Specification DIN EN 61340-5-1 (VDE 0300-5-1): 2008-07

Item number 1154022
Packing unit 300 pc
Minimum order quantity 300 pc
Sales Key *****
Product Key AAWGDD
GTIN 4063151154578
Weight per Piece (including packing) 4.01 g
Weight per Piece (excluding packing) 2.22 g
Customs tariff number 85366930
Country of origin CN


ECLASS

ECLASS-9.0 27440402
ECLASS-10.0.1 27440402
ECLASS-11.0 27460201

ETIM

ETIM 8.0 EC002637

UNSPSC

UNSPSC 21.0

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Gold-plated contacts ensure transfer quality remains stable over the long term
Reliable mechanical and electrical connections, thanks to the double-sided ScaleX contact system
Robustness: ScaleX technology for high tolerance compensation and protection of contacts
Flexible device design: various numbers of positions, designs, and stack heights with high wipe lengths