Single relay - REL-OR-BL/L-115AC/3X21
1109568

Plug-in octal relay in basic design with power contacts, 3 changeover contacts, test button, status LED, mechanical switch position indicator, input voltage: 115 V AC


Product Details




Notes on operation Do not connect adjacent channels to SELV/ PELV and voltages dangerous to the touch.
Notes on operation The outputs are not suitable for switching different outer conductors.
Notes on operation Do not use to separate SELV / PELV circuits from other circuits, because safe isolation is not guaranteed.

Product type Single relay
Operating mode 100% operating factor
Mechanical service life 2x 107 cycles
Insulation characteristics
Overvoltage category II
Pollution degree 2
Insulation Basic insulation

Service life electrical see diagram
Test voltage 2.5 kVrms (50 Hz, 1 min., winding/contact)
Test voltage Changeover contact/changeover contact 2.5 kVrms (50 Hz, 1 min., changeover contact/changeover contact)
Rated insulation voltage 250 V AC
Rated surge voltage 2.5 kV

Coil side
Nominal input voltage UN 115 V AC
Input voltage range 97.8 V AC ... 149.5 V AC
Input voltage range in reference to UN see diagram
Mains frequency 50/60 Hz
Typical input current at UN 21 mA
Typical response time 5 ms ... 15 ms
Typical release time range 5 ms ... 20 ms
Coil voltage 115 V AC
Status display Yellow LED
Coil resistance 2 kΩ ±10 %

Switching
Contact type 3 changeover contacts
Type of switch contact Single contact
Drive and function monostable
Drive (polarity) bipolar
Contact material AgNi
Maximum switching voltage 250 V AC/DC
Minimum switching voltage 12 V (10 mA)
Limiting continuous current 10 A
Maximum inrush current 20 A (20 ms, N/O contacts)
Min. switching current 10 mA (12 V)
Interrupting rating (ohmic load) max. 240 W (24 V DC)
96 W (48 V DC)
72 W (60 V DC)
50 W (110 V DC)
55 W (220 V DC)
2500 VA (250 V AC)
Switching capacity min. 120 mW

Connection method Plug-in connection

Width 35.75 mm
Height 35.3 mm
Depth 69 mm

Ambient conditions
Degree of protection RT I
≥ IP54 (Installation location)
Ambient temperature (operation) -40 °C ... 50 °C
Ambient temperature (storage/transport) -40 °C ... 60 °C
Altitude ≤ 2000 m

Air clearances and creepage distances
Standards/regulations EN 61810-1

Assembly instructions in rows with zero spacing
Mounting position any

Item number 1109568
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key *****
Product Key CK6193
GTIN 4063151021658
Weight per Piece (including packing) 86.55 g
Weight per Piece (excluding packing) 86.55 g
Customs tariff number 85364900
Country of origin RO


ECLASS

ECLASS-9.0 27371601
ECLASS-10.0.1 27371601
ECLASS-11.0 27371601

ETIM

ETIM 8.0 EC001437

UNSPSC

UNSPSC 21.0

cUL Recognized

Approval ID: FILE E 228652

UL Recognized

Approval ID: FILE E 228652

cULus Recognized


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values