Sensor/actuator cable - SAC-8P-15,0-PUR/M 8FR
1145453

Sensor/actuator cable, 8-position, free cable end, on Socket angled M8, cable length: 15 m


Product Details




Product type Sensor/actuator cable
Number of positions 8
Insulation characteristics
Degree of pollution 3

Nominal voltage UN 30 V AC
30 V DC
Nominal current IN 1.5 A

Conductor connection
Tightening torque 0.2 Nm

Header 1
Head design free cable end
Head 2
Head design Socket
Head cable outlet angled
Head thread type M8

Cable length 15 m
Cable structure
Outer sheath, material PUR
External sheath, color black-gray RAL 7021

Degree of protection IP65
IP67
IP68

Item number 1145453
Packing unit 1 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
Sales Key *****
Product Key BF1BGA
GTIN 4063151135829
Weight per Piece (including packing) 481.55 g
Weight per Piece (excluding packing) 481.55 g
Customs tariff number 85444290
Country of origin PL


ECLASS

ECLASS-9.0 27060311
ECLASS-10.0.1 27060311
ECLASS-11.0 27060311

ETIM

ETIM 8.0 EC001855

UNSPSC

UNSPSC 21.0

UL Listed

Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
30 V 1.5 A

cUL Listed

Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
30 V 1.5 A

cULus Listed


REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”