Sensor/actuator cable - SAC-8P- 0,2-PUR/M 8FR
1112794

Sensor/actuator cable, 8-position, PUR halogen-free, black-gray RAL 7021, cable length: 0.2 m


Product Details




Product type Sensor/actuator cable
Number of positions 8
Application Standard
No. of cable outlets 1
Shielded no
Coding A - standard
Insulation characteristics
Degree of pollution 3

Flammability rating according to UL 94 HB
Material of grip body TPU, hardly inflammable, self-extinguishing
Contact material CuSn
Contact surface material Ni/Au
Contact carrier material TPU GF
Cable gland material Zinc die-cast, nickel-plated

Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 100 MΩ
Nominal voltage UN 30 V AC
30 V DC
Nominal current IN 1.5 A
Protective circuit unwired

Status display No
Status display present No

Cable length 0.2 m
UL AWM Style 20549
Number of positions 8
Shielded no
Cable type PUR halogen-free black [PUR]
Conductor structure signal line 18x 0.10 mm
AWG signal line 26
Conductor cross section 8x 0.14 mm² (Signal line)
Wire diameter incl. insulation 1 mm ±0.02 mm (Signal line)
External cable diameter 5.1 mm ±0.15 mm
Outer sheath, material PUR
External sheath, color black-gray RAL 7021
Conductor material Bare Cu litz wires
Material wire insulation PP
Single wire, color white, brown, green, yellow, gray, pink, blue, red
Thickness, insulation ≥ 0.21 mm (Signal line)
≥ 0.38 mm (Outer cable sheath)
Overall twist 8 wires around filler to the core
Length of twist, overall twist 58 mm
Max. conductor resistance 139 Ω/km (at 20 °C)
Insulation resistance 1 GΩ*km (at 20 °C)
Nominal voltage, cable ≤ 300 V AC
Test voltage ≥ 3000 V AC (Spark test)
Smallest bending radius, fixed installation 25.5 mm
Smallest bending radius, movable installation 51 mm
Max. bending cycles 4000000
Halogen-free in accordance with DIN VDE 0472 part 815
in accordance with DIN EN 50267-2-1
Flame resistance according to UL 758/1581 (horizontal)
in accordance with UL 758/1581 FT2
Resistance to oil According to DIN EN 60811-2-1, 168 h at 100°C
Other resistance hydrolysis and microbe resistant
Resistant to salt water
Low adhesion
abrasion-resistant
partly UV-resistant in accordance with DIN EN ISO 4892-2-A
Ambient temperature (operation) -40 °C ... 80 °C (cable, fixed installation)
-25 °C ... 80 °C (Cable, flexible installation)
Cable structure
Cable type PUR halogen-free black
Outer sheath, material PUR
External sheath, color black-gray RAL 7021

Degree of protection IP65
IP67
Ambient temperature (operation) -25 °C ... 85 °C (Plug / socket)

M8
Standards/specifications IEC 61076-2-104

Item number 1112794
Packing unit 1 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
Sales Key *****
Product Key BF1BGA
GTIN 4063151035020
Weight per Piece (including packing) 22.22 g
Weight per Piece (excluding packing) 22.22 g
Customs tariff number 85444290
Country of origin PL


ECLASS

ECLASS-9.0 27060311
ECLASS-10.0.1 27060311
ECLASS-11.0 27060311

ETIM

ETIM 8.0 EC001855

UNSPSC

UNSPSC 21.0

EAC

UL Listed

Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
30 V 1.5 A

cUL Listed

Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
30 V 1.5 A

cULus Listed


REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

Easy and safe: 100% electrically tested plug-in components
Save space – with high-pos. connectors