Sensor/actuator cable - SAC-5P-M12MS/25,0-817/M12FS YE
1167829

Sensor/actuator cable, 5-position, Plug straight M12, coding: A, on Socket straight M12, coding: A, cable length: 25 m


Product Details




Number of positions 5
Insulation characteristics
Overvoltage category II
Degree of pollution 3

Nominal voltage UN 48 V AC
60 V DC
Nominal current IN 4 A

Header 1
Head design Plug
Head cable outlet straight
Head thread type M12
Coding A
Head 2
Head design Socket
Head cable outlet straight
Head thread type M12
Coding A

Cable length 25 m
Cable structure
Outer sheath, material PUR
External sheath, color yellow

Item number 1167829
Packing unit 1 pc
Minimum order quantity 25 pc
Note Made to Order (non-returnable)
Sales Key *****
Product Key BF1CDA
GTIN 4063151186104
Weight per Piece (including packing) 1,412.75 g
Weight per Piece (excluding packing) 1,412.75 g
Customs tariff number 85444290
Country of origin PL


ECLASS

ECLASS-9.0 27060311
ECLASS-10.0.1 27060311
ECLASS-11.0 27060311

ETIM

ETIM 8.0 EC001855

UNSPSC

UNSPSC 21.0

UL Listed

Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
125 V 4 A

cUL Listed

Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
125 V 4 A

cULus Listed


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values