Sensor/actuator cable - SAC-4P-M12MS/2,6-PUR LP
1179202

Sensor/actuator cable, 3-position, Plug straight M12, coding: A, on free cable end, cable length: 2.6 m, Customer version


Product Details




Number of positions 3
Insulation characteristics
Overvoltage category II
Degree of pollution 3

Nominal voltage UN 250 V AC
250 V DC
Nominal current IN 4 A

Header 1
Head design Plug
Head cable outlet straight
Head thread type M12
Coding A
Head 2
Head design free cable end

Cable length 2.6 m
Cable structure
Outer sheath, material PUR
External sheath, color black-gray RAL 7021

Ambient conditions
Degree of protection IP65
IP67
IP68

Item number 1179202
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
Sales Key *****
Product Key BF1CCA
GTIN 4063151212971
Weight per Piece (including packing) 22.22 g
Weight per Piece (excluding packing) 22.22 g
Customs tariff number 85444290
Country of origin DE


ECLASS

ECLASS-9.0 27060311
ECLASS-10.0.1 27060311
ECLASS-11.0 27060311

ETIM

ETIM 8.0 EC001855

UNSPSC

UNSPSC 21.0

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values