Sensor/actuator cable - SAC-3P-M12MR/5-PUR/BI-1L-Z 180
1148446

Sensor/actuator cable, 3-position, Plug angled M12, on Valve connector BI (11 mm), with 1 LED, connected with Z diode, cable length: 5 m, Pin connector pattern of valve plug rotated 180°


Product Details




Number of positions 3
Insulation characteristics
Overvoltage category III
Degree of pollution 3

Nominal voltage UN 24 V AC
24 V DC
Nominal current IN 4 A

Header 1
Head design Plug
Head cable outlet angled
Head thread type M12
Head 2
Head design Valve connector
Head thread type BI (11 mm)
Status indicator head 1 LED

Cable length 5 m
Cable structure
Outer sheath, material PUR
External sheath, color black RAL 9005

Ambient conditions
Degree of protection IP65
IP67
IP68

Item number 1148446
Packing unit 1 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
Sales Key *****
Product Key BF1DDA
GTIN 4063151139742
Weight per Piece (including packing) 181.75 g
Weight per Piece (excluding packing) 181.75 g
Customs tariff number 85444290
Country of origin PL


ECLASS

ECLASS-9.0 27060312
ECLASS-10.0.1 27060312
ECLASS-11.0 27060312

ETIM

ETIM 8.0 EC001855

UNSPSC

UNSPSC 21.0

China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”