PCB terminal block - MKDSP 10/ 2-10,16 H1L
1989308

PCB terminal block, nominal current: 76 A, rated voltage (III/2): 1000 V, nominal cross section: 10 mm2, number of rows: 1, number of positions per row: 2, product range: MKDSP 10, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, screw head form: H1L Philipps recess with slotted Torx, conductor/PCB connection direction: 0 °, color: green, number of solder pins per potential: 2


Product Details




Product line COMBICON Terminals L
Product type Printed circuit board terminal
Number of positions 2
Pitch 10.16 mm
Number of rows 1

Nominal current IN 76 A
Nominal voltage UN 1000 V
Pollution degree 3
Rated voltage (III/3) 690 V
Rated surge voltage (III/3) 8 kV
Rated voltage (III/2) 1000 V
Rated surge voltage (III/2) 8 kV

Connection technology
Type PC terminal block can be aligned
Nominal cross section 10 mm²
Conductor connection
Connection method Screw connection with tension sleeve
Conductor cross section solid 0.5 mm² ... 16 mm²
Conductor cross section flexible 0.5 mm² ... 16 mm²
Conductor cross section AWG 20 ... 6
Conductor cross section flexible, with ferrule without plastic sleeve 0.5 mm² ... 16 mm²
Conductor cross section, flexible, with ferrule, with plastic sleeve 0.5 mm² ... 16 mm²
2 conductors with same cross section, solid 0.5 mm² ... 4 mm²
2 conductors with same cross section, flexible 0.5 mm² ... 4 mm²
2 conductors with same cross section, flexible, with ferrule without plastic sleeve 0.5 mm² ... 2.5 mm²
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve 0.5 mm² ... 6 mm²
Stripping length 10 mm
Torque 1.2 Nm ... 1.5 Nm

Mounting type Wave soldering Wave soldering
Mounting type Wave soldering
Drive form screw head Philipps recess with slotted Torx (H1L)

Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Surface characteristics Tin-plated
Metal surface terminal point (top layer) Tin (5 - 7 µm Sn)
Metal surface terminal point (middle layer) Nickel (2 - 3 µm Ni)
Metal surface soldering area (top layer) Tin (5 - 7 µm Sn)
Metal surface soldering area (middle layer) Nickel (2 - 3 µm Ni)
Material data - housing
Housing color green (6021)
Insulating material PA
Insulating material group I
CTI according to IEC 60112 600
Flammability rating according to UL 94 V0
Glow wire flammability index GWFI according to EN 60695-2-12 850
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Temperature for the ball pressure test according to EN 60695-10-2 125 °C

Dimensional drawing
Pin dimensions 1 x 0.9 mm
Pitch 10.16 mm

Air clearances and creepage distances |
Specification IEC 60664-1:2007-04
Insulating material group I
Comparative tracking index (IEC 60112) CTI 600
Rated insulation voltage (III/3) 690 V
Rated surge voltage (III/3) 8 kV
minimum clearance value - non-homogenous field (III/3) 8 mm
minimum creepage distance (III/3) 8 mm
Rated insulation voltage (III/2) 1000 V
Rated surge voltage (III/2) 8 kV
minimum clearance value - non-homogenous field (III/2) 8 mm
minimum creepage distance (III/2) 8 mm
Rated insulation voltage (II/2) 1000 V
Rated surge voltage (II/2) 6 kV
minimum clearance value - non-homogenous field (II/2) 5.5 mm
minimum creepage distance (II/2) 5.5 mm

Ambient conditions
Ambient temperature (operation) -40 °C ... 100 °C (Depending on the current carrying capacity/derating curve)
Ambient temperature (storage/transport) -40 °C ... 70 °C
Relative humidity (storage/transport) 30 % ... 70 %
Ambient temperature (assembly) -5 °C ... 100 °C

Item number 1989308
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
Sales Key 0553*
Product Key AANFFB
GTIN 4046356037099
Weight per Piece (including packing) 15.32 g
Weight per Piece (excluding packing) 15.32 g
Customs tariff number 85369010
Country of origin PL


ECLASS

ECLASS-9.0 27440401


Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors
Quick and convenient testing using integrated test option
Integrated protective guide prevents incorrect insertion of the conductor underneath the tension sleeve