Type | Standard |
Number of positions | 2 |
Number of rows | 1 |
Connector system | CLASSIC COMBICON |
Mounting flange | no |
Maximum load current | 12 A (with a 2.5 mm² conductor cross section) |
Rated voltage (II/2) | 630 V |
Rated voltage (III/2) | 320 V |
Rated surge voltage (II/2) | 4 kV |
Rated surge voltage (III/2) | 4 kV |
Rated surge voltage (III/3) | 4 kV |
Nominal voltage UN | 250 V |
Nominal current IN | 12 A |
Nominal current IN | 12 A |
Maximum load current | 12 A (with a 2.5 mm² conductor cross section) |
Dimensional drawing |
|
Width | 18.2 mm |
Installed height | 15 mm |
Pitch | 5 mm |
Material data - contact | |
Note | WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201 |
Contact material | Cu alloy |
Surface characteristics | hot-dip tin-plated |
Metal surface terminal point (top layer) | Tin (5 - 7 µm Sn) |
Metal surface contact area (top layer) | Tin (5 - 7 µm Sn) |
Material data - housing | |
Housing color | light gray (7035) |
Insulating material | PA |
Insulating material group | I |
CTI according to IEC 60112 | 600 |
Flammability rating according to UL 94 | V0 |
Glow wire flammability index GWFI according to EN 60695-2-12 | 850 |
Glow wire ignition temperature GWIT according to EN 60695-2-13 | 775 |
Temperature for the ball pressure test according to EN 60695-10-2 | 125 °C |
Header 1 | |
Insulating material | PA |
CTI according to IEC 60112 | 600 |
Electrical properties | |
Rated voltage (III/2) | 320 V |
Rated surge voltage (III/2) | 4 kV |
Contact resistance | 1.2 mΩ |
Pollution degree | 2 |
Thermal test | Test group C | |
Specification | IEC 60512-5-1:2002-02 |
Tested number of positions | 18 |
Insulation resistance | |
Specification | IEC 60512-3-1:2002-02 |
Insulation resistance, neighboring positions | > 5 MΩ |
Air clearances and creepage distances | | |
Specification | IEC 60664-1:2007-04 |
Insulating material group | I |
Comparative tracking index (IEC 60112:2003-01) | CTI 600 |
Rated insulation voltage (III/3) | 250 V |
Rated surge voltage (III/3) | 4 kV |
minimum clearance value - non-homogenous field (III/3) | 3 mm |
minimum creepage distance (III/3) | 3.2 mm |
Note on connection cross section | With connected conductor 2,5 mm². |
Rated insulation voltage (III/2) | 320 V |
Rated surge voltage (III/2) | 4 kV |
minimum clearance value - non-homogenous field (III/2) | 3 mm |
minimum creepage distance (III/2) | 3 mm |
Rated insulation voltage (II/2) | 630 V |
Rated surge voltage (II/2) | 4 kV |
minimum clearance value - non-homogenous field (II/2) | 3 mm |
minimum creepage distance (II/2) | 3.2 mm |
Test for conductor damage and slackening | |
Specification | IEC 60999-1:1999-11 |
Result | Test passed |
Pull-out test | |
Specification | IEC 60999-1:1999-11 |
Conductor cross section/conductor type/tractive force setpoint/actual value | 0.2 mm² / solid / > 10 N |
0.2 mm² / flexible / > 10 N | |
2.5 mm² / solid / > 50 N | |
2.5 mm² / flexible / > 50 N | |
Insertion and withdrawal forces | |
Result | Test passed |
No. of cycles | 25 |
Insertion strength per pos. approx. | 8 N |
Withdraw strength per pos. approx. | 6 N |
Torque test | |
Specification | IEC 60999-1:1999-11 |
Contact holder in insert | |
Specification | IEC 60512-15-1:2008-05 |
Result | Test passed |
Test force per pos. | 36 N |
Resistance of inscriptions | |
Specification | IEC 60068-2-70:1995-12 |
Result | Test passed |
Polarization and coding | |
Specification | IEC 60512-13-5:2006-02 |
Result | Test passed |
Visual inspection | |
Specification | IEC 60512-1-1:2002-02 |
Result | Test passed |
Dimension check | |
Specification | IEC 60512-1-2:2002-02 |
Result | Test passed |
Vibration test | |
Specification | IEC 60068-2-6:2007-12 |
Frequency | 10 - 150 - 10 Hz |
Sweep speed | 1 octave/min |
Amplitude | 0.35 mm (10 - 60.1 Hz) |
Sweep speed | 5g (60.1 - 150 Hz) |
Test duration per axis | 2.5 h |
Durability test | |
Specification | IEC 60512-9-1:2010-03 |
Impulse withstand voltage at sea level | 4.8 kV |
Contact resistance R1 | 1.2 mΩ |
Contact resistance R2 | 1.3 mΩ |
Insertion/withdrawal cycles | 25 |
Insulation resistance, neighboring positions | > 5 MΩ |
Climatic test | |
Specification | ISO 6988:1985-02 |
Corrosive stress | 0.2 dm3 SO2 on 300 dm3/40 °C/1 cycle |
Thermal stress | 100 °C/168 h |
Power-frequency withstand voltage | 2.21 kV |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 100 °C (dependent on the derating curve) |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Relative humidity (storage/transport) | 30 % ... 70 % |
Ambient temperature (assembly) | -5 °C ... 100 °C |
Connection in acc. with standard | EN-VDE |
Item number | 1948640 |
Packing unit | 50 pc |
Minimum order quantity | 1 pc |
Note | Made to Order (non-returnable) |
Product Key | AACAFH |
GTIN | 4017918884680 |
Weight per Piece (including packing) | 3.84 g |
Weight per Piece (excluding packing) | 3.84 g |
Customs tariff number | 85366990 |
Country of origin | DE |
ECLASS-9.0 | 27440309 |