Power cable - SAC-3P- 5,0-PUR/M12FSS PE
1176846

Power cable, 3-position, PUR halogen-free, black, free cable end, on Socket straight M12, coding: S, cable length: 5 m, for AC current up to 16 A/230 V


Product Details




Product type Power cable
Number of positions 3
Application Power supply
No. of cable outlets 1
Shielded no
Coding S power
Insulation characteristics
Overvoltage category III
Degree of pollution 3

Degree of protection IP65
IP67 (without preloading, as additional test in accordance with IEC 60529)
Ambient temperature (operation) -25 °C ... 85 °C (Plug / socket)

Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 100 MΩ
Nominal voltage UN 230 V AC
230 V DC
Nominal current IN 16 A
Protective circuit unwired

Insertion/withdrawal cycles > 100
Header 1
Head design free cable end
Head 2
Head design Socket
Head cable outlet straight
Head thread type M12
Coding S

Color Handle area black
Flammability rating according to UL 94 V0
Material of grip body PP
Contact material CuZn
Contact surface material Ni/Au
Contact carrier material PA
Cable gland material Zinc die-cast, nickel-plated

Cable length 5 m
Cable weight 74 kg/km
UL AWM Style 20233 / 10493 (80°C/300 V)
Number of positions 3
Shielded no
Cable type PUR black [PUR]
Conductor cross section 3x 1.5 mm²
Wire diameter incl. insulation 2.25 mm ±0.05 mm
External cable diameter 6.8 mm ±0.2 mm
Outer sheath, material PUR
External sheath, color black
Conductor material Bare Cu litz wires
Material wire insulation PP
Single wire, color black 1, black 2, green/yellow
Overall twist 3 wires, twisted
Max. conductor resistance ≤ 14.1 Ω/m (at 20 °C)
Insulation resistance ≥ 1 GΩ*km (at 20 °C)
Nominal voltage, cable 300 V AC
Test voltage 3000 V
Minimum bending radius, fixed installation 5 x D
Minimum bending radius, flexible installation 10 x D
Max. bending cycles 4000000
Halogen-free in accordance with DIN VDE 0472 part 815
in accordance with DIN EN 50267-2-1
Flame resistance According to UL 758/1581 (Cable Flame)
according to UL 758/1581 FT1
According to DIN EN 60332-1-2
Resistance to oil according to DIN EN 60811-404, 168 h at 100 °C
Other resistance Hydrolysis and microbe resistant as per VDE 0282 section 10
Low adhesion
abrasion-resistant
Resistant to salt water
Ambient temperature (operation) -40 °C ... 80 °C (cable, fixed installation)
-25 °C ... 80 °C (Cable, flexible installation)

Standards/specifications IEC 61076-2-111

Item number 1176846
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Sales Key *****
Product Key BF1CCP
GTIN 4063151209537
Weight per Piece (including packing) 379.3 g
Weight per Piece (excluding packing) 379.3 g
Customs tariff number 85444290
Country of origin PL


ECLASS

ECLASS-9.0 27060311
ECLASS-10.0.1 27060311
ECLASS-11.0 27060311

ETIM

ETIM 8.0 EC001855

UNSPSC

UNSPSC 21.0 26121600

REACh SVHC Lead 7439-92-1
China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Compatible Products

Your advantages

Easy and safe: 100% electrically tested plug-in components
Protection against incorrect connection using special S-coding