Printed-circuit board connector - PC 5/ 6-STF-7,62
1975736

PCB connector, color: green, contact surface: Tin, number of positions: 6, product range: PC 5/..-STF, pitch: 7.62 mm


Product Details




Type Standard
Product type PCB plug
Number of positions 6
Pitch 7.62 mm
Mounting flange Screw flange

Maximum load current 41 A
Rated voltage (II/2) 1000 V
Rated voltage (III/2) 1000 V
Rated surge voltage (II/2) 6 kV
Rated surge voltage (III/2) 8 kV
Rated surge voltage (III/3) 8 kV

Color green
Flammability rating according to UL 94 V0
Insulating material group I
Insulating material PA
Contact surface Tin Sn
Contact surface material Sn

Dimensional drawing
Installed height 20 mm
Pitch 7.62 mm

Item number 1975736
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Sales Key 0514*
Product Key AAD1FC
Catalog Page Page 379 (CC-2009)
GTIN 4017918971885
Weight per Piece (including packing) 33.232 g
Weight per Piece (excluding packing) 33.232 g
Customs tariff number 85366990
Country of origin DE


ECLASS

ECLASS-9.0 27440309

China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”