Printed-circuit board connector - PC 4 HV/ 4-ST-7,62 BK
1972289

PCB connector, color: black, contact surface: Tin, number of positions: 4, product range: PC 4 HV/..-ST, pitch: 7.62 mm


Product Details




Product type PCB plug
Number of positions 4
Pitch 7.62 mm

Color black
Contact surface Tin Sn

Pitch 7.62 mm

Item number 1972289
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Product Key AAD1AH
GTIN 4017918960810
Weight per Piece (including packing) 18.748 g
Weight per Piece (excluding packing) 17.931 g
Customs tariff number 85366990
Country of origin DE


ECLASS

ECLASS-9.0 27440309

China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”