Printed-circuit board connector - FKCVR 2,5/ 5-ST-5,08 AU
1967922

PCB connector, color: green, contact surface: Gold, number of positions: 5, product range: FKCVR 2,5/..-ST, pitch: 5.08 mm


Product Details




Type Components DeviceNet compatible
Product type PCB plug
Number of positions 5
Pitch 5.08 mm
Mounting flange without

Maximum load current 12 A
Rated voltage (II/2) 630 V
Rated voltage (III/2) 320 V
Rated surge voltage (II/2) 4 kV
Rated surge voltage (III/2) 4 kV
Rated surge voltage (III/3) 4 kV

Color green
Flammability rating according to UL 94 V0
Insulating material group I
Insulating material PA
Contact surface Gold Au
Contact surface material Au

Installed height 17 mm
Pitch 5.08 mm

Item number 1967922
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Product Key AACFIA
GTIN 4017918921002
Weight per Piece (including packing) 9.148 g
Weight per Piece (excluding packing) 8.567 g
Customs tariff number 85366990
Country of origin DE


ECLASS

ECLASS-9.0 27440309