PCB header - PC 4/ 4-GFL-7,62 GY CP1,2
1972629

PCB headers, nominal cross section: 4 mm2, color: gray, nominal current: 20 A, rated voltage (III/2): 630 V, contact surface: Tin, type of contact: Male connector, number of potentials: 4, number of rows: 1, number of positions: 4, number of connections: 4, product range: PC 4/..-GFL, pitch: 7.62 mm, number of solder pins per potential: 2, plug-in system: COMBICON PC 4, Pin connector pattern alignment: Standard, locking: Screw locking, mounting: Threaded flange, type of packaging: packed in cardboard


Product Details




Product line COMBICON Connectors L
Product type PCB headers
Number of positions 4
Pitch 7.62 mm
Number of connections 4
Number of rows 1
Number of potentials 4

Nominal current IN 20 A
Nominal voltage UN 630 V
Pollution degree 3
Rated voltage (III/3) 400 V
Rated surge voltage (III/3) 6 kV
Rated voltage (III/2) 630 V
Rated surge voltage (III/2) 6 kV

Mounting type Wave soldering Wave soldering
Mounting type Wave soldering
Tightening torque 0.3 Nm ... 0.7 Nm

Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Surface characteristics Tin-plated
Metal surface contact area (top layer) Tin (5 - 7 µm Sn)
Metal surface contact area (middle layer) Nickel (2 - 5 µm Ni)
Metal surface soldering area (top layer) Tin (5 - 7 µm Sn)
Metal surface soldering area (middle layer) Nickel (2 - 5 µm Ni)
Material data - housing
Housing color gray (7042)
Insulating material PA
Insulating material group I
CTI according to IEC 60112 600
Flammability rating according to UL 94 V0
Glow wire flammability index GWFI according to EN 60695-2-12 850
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Temperature for the ball pressure test according to EN 60695-10-2 125 °C

Notes on operation In accordance with IEC 61984, COMBICON connectors have no switching power (COC). During designated use, they must not be plugged in or disconnected when carrying voltage or under load.

Dimensional drawing
Pitch 7.62 mm

Air clearances and creepage distances |
Specification IEC 60664-1:2007-04
Insulating material group I
Comparative tracking index (IEC 60112) CTI 600
Rated insulation voltage (III/3) 400 V
Rated surge voltage (III/3) 6 kV
minimum clearance value - non-homogenous field (III/3) 5.5 mm
minimum creepage distance (III/3) 5.5 mm
Rated insulation voltage (III/2) 630 V
Rated surge voltage (III/2) 6 kV
minimum clearance value - non-homogenous field (III/2) 5.5 mm
minimum creepage distance (III/2) 5.5 mm
Rated insulation voltage (II/2) 630 V
Rated surge voltage (II/2) 6 kV
minimum clearance value - non-homogenous field (II/2) 5.5 mm
minimum creepage distance (II/2) 5.5 mm

Ambient conditions
Ambient temperature (operation) -40 °C ... 100 °C (dependent on the derating curve)
Ambient temperature (storage/transport) -40 °C ... 70 °C
Relative humidity (storage/transport) 30 % ... 70 %
Ambient temperature (assembly) -5 °C ... 100 °C

Type of packaging packed in cardboard

Item number 1972629
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
Sales Key *****
Product Key AADSAE
GTIN 4017918938789
Weight per Piece (including packing) 10.074 g
Weight per Piece (excluding packing) 9 g
Customs tariff number 85366930
Country of origin DE


ECLASS

ECLASS-9.0 27440402
ECLASS-10.0.1 27440402
ECLASS-11.0 27460201

ETIM

ETIM 8.0 EC002637

UNSPSC

UNSPSC 21.0

EAC

cULus Recognized

Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
300 V 30 A
Use group C
300 V 30 A

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Well-known mounting principle allows worldwide use
Screwable flange for superior mechanical stability
Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
Easy PCB replacement thanks to plug-in modules
Plug-in direction parallel to the PCB