PCB header - MSTBVA 2,5/ 7-G THT
1941058

PCB headers, color: black, contact surface: Tin, number of positions: 7, product range: MSTBVA 2,5/..-G-THT, pitch: 5 mm, pin layout: Linear pinning, solder pin [P]: 3.9 mm, type of packaging: packed in cardboard, User information and design recommendations for through hole reflow technology can be found under: Downloads


Product Details




Type Component suitable for through hole reflow
Product type PCB headers
Number of positions 7
Pitch 5 mm
Mounting flange without
Pin layout Linear pinning

Maximum load current 12 A
Rated voltage (II/2) 400 V
Rated voltage (III/2) 320 V
Rated surge voltage (II/2) 4 kV
Rated surge voltage (III/2) 4 kV
Rated surge voltage (III/3) 4 kV

Mounting type THR soldering THR soldering
Mounting type THR soldering

Color black
Flammability rating according to UL 94 V0
Insulating material group IIIa
Insulating material PA
Contact surface Tin Sn
Contact surface material Sn

Dimensional drawing
Width 37 mm
Height 15.9 mm
Installed height 12 mm
Length of the solder pin 3.9 mm
Length 8.6 mm
Length of the solder pin 3.9 mm
Hole diameter 1.4 mm
Pitch 5 mm

Type of packaging packed in cardboard
Outer packaging type Dry bag

Item number 1941058
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
Sales Key 0511*
Product Key AAC1D4
Catalog Page Page 147 (CC-2002)
GTIN 4017918838294
Weight per Piece (including packing) 3.484 g
Weight per Piece (excluding packing) 3.484 g
Customs tariff number 85366930
Country of origin DE


ECLASS

ECLASS-9.0 27440402

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values