PCB headers, color: black, contact surface: Tin, number of positions: 4, product range: MSTB 2,5/..-G-THT, pitch: 5 mm, pin layout: Linear pinning, solder pin [P]: 3.5 mm, type of packaging: packed in cardboard, User information and design recommendations for through hole reflow technology can be found under: Downloads
Type | Component suitable for through hole reflow |
Product type | PCB headers |
Number of positions | 4 |
Pitch | 5 mm |
Mounting flange | without |
Pin layout | Linear pinning |
Maximum load current | 12 A |
Rated voltage (II/2) | 400 V |
Rated voltage (III/2) | 320 V |
Rated surge voltage (II/2) | 4 kV |
Rated surge voltage (III/2) | 4 kV |
Rated surge voltage (III/3) | 4 kV |
Mounting type THR soldering | THR soldering |
Mounting type | THR soldering |
Color | black |
Flammability rating according to UL 94 | V0 |
Insulating material group | IIIa |
Contact surface | Tin Sn |
Contact surface material | Sn |
Width | 20 mm |
Height | 12.1 mm |
Installed height | 8.6 mm |
Length of the solder pin | 3.5 mm |
Length | 12 mm |
Length of the solder pin | 3.5 mm |
Hole diameter | 1.4 mm |
Pitch | 5 mm |
Type of packaging | packed in cardboard |
Outer packaging type | Dry bag |
Item number | 1963890 |
Packing unit | 50 pc |
Minimum order quantity | 50 pc |
Note | Made to Order (non-returnable) |
Sales Key | 0517* |
Product Key | AAC1DC |
GTIN | 4017918916503 |
Weight per Piece (including packing) | 3.15 g |
Weight per Piece (excluding packing) | 3.15 g |
Customs tariff number | 85366930 |
Country of origin | DE |
ECLASS-9.0 | 27440402 |
China RoHS | Environmentally friendly use period: unlimited = EFUP-e |
No hazardous substances above threshold values |