Electronic housing - ECS-B-122X169-S-UV-V YE
1168500

Screw locking vented enclosure of the ECS Family. IP66/67/69 rated when mated with associated faceplate. Color: Yellow (1018), Width: 164 mm, Height: 176 mm, Depth: 64 mm


Product Details




Assembly instruction: Refer to the data sheet for the range in the download area.

Product type Housing
Type integrated pressure compensation membrane
Housing type outdoor housings
Housing series ECS
Ventilation integrated pressure compensation membrane

Dimensional drawing
Width 164 mm
Height 176 mm
Depth 64 mm
PCB design
PCB thickness 1.57 mm ... 2.36 mm

Color yellow (1018)
Flammability rating according to UL 94 V0
Impact strength IK08
Housing material PC (polycarbonate)

Hammer test
Specification EN 50102:1995
Impact energy 5 J
Number of drop cycles 5

Vibration test
Specification IEC 60068-2-6:2007-12
Frequency 10 - 2000 - 10 Hz
Sweep speed 1 octave/min
Acceleration 15g (61.6 - 2000 Hz)
Test duration per axis 2.5 h
Test directions X-, Y- and Z-axis
Glow-wire test
Specification DIN EN 60695-2-11 (VDE 0471-2-11):2014-11
Temperature 850 °C
Time of exposure 30 s
Mechanical strength / tumbling barrel
Specification IEC 60068-2-31:2008-05
Height of fall 50 cm
Frequency 50
Shocks
Specification IEC 60068-2-27:2008-02
Pulse shape Semi-sinusoidal
Acceleration 50g
Shock duration 11 ms
Number of shocks per direction 3
Test directions X-, Y- and Z-axis (pos. and neg.)
Salt spray test
Specification DIN EN 60068-2-11:2000-02
Test duration 96 h
Test for substances that would hinder coating with paint or varnish
Specification VDMA 24364:2018-05
Result Test passed
Degree of protection (IP code)
Specification IEC 60529:1989-11 + AMD 1:1999-11 + AMD 2:2013-08
Result, degree of protection, IP code IP66 / IP68 (2 m / 24 h)
Ambient conditions
Max. NEMA code to attain 6
Impact strength IK08
Ambient temperature (operation) -40 °C ... 100 °C
Ambient temperature (storage/transport) -40 °C ... 100 °C

Number of PCB holders 1
Thickness of the PCB 1.57 mm ... 2.36 mm

Mounting type Wall or panel mount. Pole mount with accessory.

Item number 1168500
Packing unit 5 pc
Minimum order quantity 5 pc
Note Made to Order (non-returnable)
Sales Key *****
Product Key ACFDAA
GTIN 4063151186333
Weight per Piece (including packing) 276.7 g
Weight per Piece (excluding packing) 261 g
Customs tariff number 84879090
Country of origin US


ECLASS

ECLASS-9.0 27182702
ECLASS-10.0.1 27182702
ECLASS-11.0 27182702

ETIM

ETIM 8.0 EC001031

UNSPSC

UNSPSC 21.0

DNV

Approval ID: TAE00003W8


Your advantages

Housing design supports the installation of a range of PCB thicknesses for high application diversity
Integrated pressure compensation membrane for fluctuating ambient pressures
Optional accessories for wall and mast mounting
Proven PCB connection technology
Integrated tamper protection
Effective protection of electronics against thermal and mechanical influences
Suitable for outdoor/indoor applications