FO patch cable - FOC-SJ:14-SJ:14-HB02/3,5PR L04
1171602

Assembled FO cable, PROFINET cable type B, 200/230 µm PCF fiber, SC-RJ/IP67 push-pull metal housing to BFOC(ST)/IP20, PVC outer sheath, halogen-free, ozone- and UV-resistant, in conduit, for fixed indoor installation, length: 3.5 m


Product Details




Product type Data cable preassembled
Number of positions 2
Application Standard
Cable outlet straight

Transmission medium PCF fiber

Cable length 3.50 m
Cable structure
Cable type Ethernet

Degree of protection IP67

Item number 1171602
Packing unit 1 pc
Minimum order quantity 30 pc
Note Made to Order (non-returnable)
Product Key ABNACF
GTIN 4063151196639
Weight per Piece (including packing) 526.6 g
Weight per Piece (excluding packing) 509 g
Customs tariff number 85447000
Country of origin DE


ECLASS

ECLASS-11.0 27061803

ETIM

ETIM 8.0 EC000034

UNSPSC

UNSPSC 21.0

REACh SVHC Lead 7439-92-1

Your advantages

High degree of reliability, thanks to the exceptional quality
Reliable even in EMC-sensitive applications
Fast data transmission for demanding applications
Flexible installation, thanks to PVC outer sheath
Including individual test report
Universal installation cables for fixed installation indoors and outdoors (direct underground installation not permitted)
Additional line protection thanks to protective tube
PROFINET type B for flexible use
Robust cable for use in harsh environments