SPE PCB connector - SPE-T1-M8MRM-90
1163795

SPE PCB connector, type: IEC 63171-5, degree of protection: IP65/IP67, number of positions: 2, CAT B (ISO/IEC 63171), connection method: THR solder connection, Single Pair Ethernet


Product Details




Product type Female insert
Number of positions 2
Number of slots 1
Locking type Screw locking
Shielded yes
Insulation characteristics
Overvoltage category I
Degree of pollution 2

Rated voltage (III/2) 72 V DC
Rated current 4 A
Insulation resistance > 1 TΩ

Connection technology
Connection method THR solder connection

Width 15.2 mm
Height 14.5 mm
Length 31.6 mm

Flammability rating according to UL 94 V0
Contact material Copper alloy
Contact surface material Gold
Contact carrier material LCP

Electrical properties
Test voltage Core/Core 1000 V DC
Test voltage Core/Shield 2250 V DC
Ambient conditions
Halogen-free yes
Resistance to oil yes
Flame resistance UL 94 V0

Ambient conditions
Degree of protection IP65/IP67 (in combination with M8 housing screw connection)
Degree of protection IP65/IP67
Ambient temperature (operation) -40 °C ... 85 °C
Ambient temperature (storage/transport) -40 °C ... 85 °C
Resistance to oil yes

Flame resistance UL 94 V0
Resistance to oil yes

Mounting type PCB mounting
Processing notes
Moisture Sensitive Level MSL1

Item number 1163795
Packing unit 100 pc
Minimum order quantity 100 pc
Sales Key *****
Product Key ABNIDA
GTIN 4063151176136
Weight per Piece (including packing) 8.33 g
Weight per Piece (excluding packing) 8.18 g
Customs tariff number 85366990
Country of origin DE


ECLASS

ECLASS-9.0 27440402
ECLASS-10.0.1 27440390
ECLASS-11.0 27440390

ETIM

ETIM 8.0 EC001121

UNSPSC

UNSPSC 21.0

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Connectors in accordance with IEC 63171-5
THR solderable
Data transmission up to 600 MHz