Sensor/actuator box, application: Standard, number of slots: 8, number of positions: 4, status display: yes, pnp; master cable connection: Fixed connection, PUR/PVC, cable length: 15 m, shielding: no
Assembly instruction: | NOTE: Observe the permissible bending radii when laying conductors, since the degree of protection may be put in jeopardy if the bending forces are too high. Alleviate mechanical loads upstream of the connector, e.g. by using cable ties. |
Note on application | Unused slots are to be sealed off prior to commissioning. Suitable sealing elements are to be found under "Accessories". |
Product type | Distributor boxes with M8 to M12 slots |
Number of positions | 4 |
Application | Standard |
Number of slots | 8 |
Dimensional drawing |
|
Width | 54 mm |
Height | 23 mm |
Length | 149 mm |
Degree of protection | IP65 |
IP67 | |
Ambient temperature (operation) | -25 °C ... 80 °C |
Status display present | yes |
Max. operating voltage Umax | 30 V DC |
Nominal voltage UN | 24 V DC |
Rated current, total | 12 A |
Max. current carrying capacity per path | 2 A |
Current carrying capacity per slot | 4 A |
Pin assignment | |
Slot/position = Wire color or connection | 1 / 4 (A) = WH |
2 / 4 (A) = GN | |
3 / 4 (A) = YE | |
4 / 4 (A) = GY | |
5 / 4 (A) = PK | |
6 / 4 (A) = RD | |
7 / 4 (A) = BK | |
8 / 4 (A) = VT | |
1-8 / 1 (+ 24 V) = BN | |
1-8 / 3 (0 V) = BU | |
1-8 / 5 (PE) = GNYE |
Color | anthracite |
Flammability rating according to UL 94 | V0 |
Material of threaded sleeve | PBT |
Contact material | Cu alloy |
Contact surface material | gold-plated |
Contact carrier material | PA |
O-ring material | NBR |
Material of the moulding mass | PUR |
Housing material | PBT |
Cable length | 15 m |
Cable weight | 107.4 kg/km |
UL AWM Style | 20549 (80°C/300 V) |
Number of positions | 11 |
Shielded | no |
Cable type | PUR/PVC black [PUR] |
Conductor structure signal line | 19x 0.15 mm |
AWG signal line | 22 |
Conductor cross section | 8x 0.34 mm² (Signal line) |
3x 0.75 mm² (power line) | |
Wire diameter incl. insulation | 1.3 mm ±0.1 mm (Signal line) |
1.8 mm ±0.1 mm (power line) | |
External cable diameter | 8.5 mm ±0.2 mm |
Outer sheath, material | PUR |
External sheath, color | black RAL 9005 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PVC |
Single wire, color | brown, blue, green/yellow, white, green, yellow, gray, pink, red, black, violet |
Inner sheath thickness | ≥ 0.15 mm |
Thickness, outer sheath | ≥ 0.38 mm |
Overall twist | Wires twisted in layers |
Max. conductor resistance | ≤ 53 Ω/km (Signal line) |
≤ 26 Ω/km (power line) | |
Insulation resistance | ≥ 5 MΩ*km |
Nominal voltage, cable | 300 V AC |
Test voltage Core/Core | 2000 V (50 Hz, 5 min.) |
Minimum bending radius, fixed installation | 7.5 x D |
Minimum bending radius, flexible installation | 10 x D |
Max. bending cycles | 1500000 |
Flame resistance | DIN EN 50265 |
Resistance to oil | according to VDE 0472 Part 803 |
Other resistance | Highly resistant to acids, alkaline solutions and solvents |
Special properties | Silicone-free |
Ambient temperature (operation) | -40 °C ... 90 °C (cable, fixed installation) |
-5 °C ... 80 °C (Cable, flexible installation) | |
Master cable data/connection data | |
Connection method | Fixed connection |
Tightening torque of mounting screw for fixing the housing | 0.5 Nm |
Tightening torque slot sensor/actuator cable | 0.4 Nm |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 90 °C (for fixed installation) |
-5 °C ... 80 °C (for flexible installation) |
Standards/specifications | IEC 61076-2-101 |
Item number | 1118567 |
Packing unit | 1 pc |
Minimum order quantity | 50 pc |
Note | Made to Order (non-returnable) |
Sales Key | ***** |
Product Key | BF3CBA |
GTIN | 4063151047849 |
Weight per Piece (including packing) | 1,898 g |
Weight per Piece (excluding packing) | 22.22 g |
Customs tariff number | 85444290 |
Country of origin | DE |
ECLASS-9.0 | 27440108 |
ECLASS-10.0.1 | 27440108 |
ECLASS-11.0 | 27440108 |
ETIM 8.0 | EC002585 |
UNSPSC 21.0 | 31251500 |
China RoHS | Environmentally friendly use period: unlimited = EFUP-e |
No hazardous substances above threshold values |