Bus system cable - SAC-5P-1,5-920/M 8FSB CH-MA
1156898

Bus system cable, 5-position, PUR halogen-free, violet RAL 4001, shielded, free cable end, on Socket angled M8, cable length: 1.5 m, Connector unshielded, Customer-specific version


Product Details




Product type Data cable preassembled
Number of positions 5
No. of cable outlets 1
Coding A - standard
Insulation characteristics
Overvoltage category II
Degree of pollution 3

Nominal voltage UN 30 V AC
30 V DC
Nominal current IN 4 A
Transmission medium Copper

Color Handle area black
Flammability rating according to UL 94 HB
Material of grip body TPU, hardly inflammable, self-extinguishing
Contact material CuSn
Contact surface material Ni/Au
Contact carrier material TPU GF
Cable gland material Zinc die-cast, nickel-plated

Header 1
Head design free cable end
Head 2
Head design Socket
Head cable outlet angled
Head thread type M8

Cable length 1.5 m
Cable weight 90 kg/km
UL AWM Style 21198 (80°C/300 V)
Number of positions 4
Shielded yes
Cable type CANopen®/DeviceNet™, PUR, violet [920]
Cable structure 2xAWG24/19+2xAWG22/19
Conductor structure signal line 19x 0.13 mm
AWG signal line 24
Conductor cross section 2x 0.25 mm² (Data cable)
2x 0.34 mm² (Power supply)
1x 0.34 mm² (Drain wire)
Wire diameter incl. insulation 1.95 mm ±0.05 mm (Data cable)
1.4 mm ±0.05 mm (Power supply)
External cable diameter 6.7 mm ±0.3 mm
Outer sheath, material PUR
External sheath, color violet RAL 4001
Conductor material Tin-plated Cu litz wires
Material wire insulation Foamed PE (Data cable)
PE (Power supply)
Single wire, color Red-black, blue-white
Twisted pairs 2 cores to the pair
Type of pair shielding Plastic-coated aluminum foil, aluminum side outside
Overall twist 2 pairs around a drain wire in the center to the core
Optical shield covering 80 %
Insulation resistance ≥ 5 GΩ*km (Data cable)
≥ 5 GΩ*km (Power supply)
Loop resistance ≤ 181.80 Ω/km (Data cable)
≤ 114.80 Ω/km (Power supply)
Wave impedance 120 Ω ±10 % (with 1 MHz)
Cable capacity nom. 40 nF/km (Data cable)
Nominal voltage, cable ≤ 300 V (Peak value, not for high-power applications)
Test voltage Core/Core 2000 V (50 Hz, 1 min.)
Test voltage Core/Shield 2000 V (50 Hz, 1 min.)
Minimum bending radius, fixed installation 5 x D
Minimum bending radius, flexible installation 10 x D
Max. bending cycles 5000000
Shield attenuation ≤ 22.9 dB/km (with 1 MHz)
≤ 16.4 dB/km (At 500 kHz)
≤ 9.5 dB/km (At 125 kHz)
Halogen-free in accordance with DIN VDE 0472 part 815
according to IEC 60754-1
Flame resistance IEC 60332-1-2
in accordance with ISO 6722-1 5.22 (UN ECE-R 118.01)
Other resistance Low adhesion
Ambient temperature (operation) -40 °C ... 80 °C (cable, fixed installation)
-30 °C ... 70 °C (Cable, flexible installation)
-20 °C ... 60 °C (for installation)
-20 °C ... 60 °C (cable, drag chain applications)

Degree of protection IP65
IP67

Item number 1156898
Packing unit 1 pc
Minimum order quantity 100 pc
Note Made to Order (non-returnable)
Sales Key *****
Product Key BF1BDD
GTIN 4063151160111
Weight per Piece (including packing) 92.2 g
Weight per Piece (excluding packing) 92.2 g
Customs tariff number 85444290
Country of origin PL


ECLASS

ECLASS-9.0 27060308
ECLASS-10.0.1 27060308
ECLASS-11.0 27060307

ETIM

ETIM 8.0 EC001855

UNSPSC

UNSPSC 21.0

REACh SVHC Lead 7439-92-1
China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values