Network cable - NBC-M8MRD/5,0-93B/M8MRD
1158984

Network cable, PROFINET CAT5 (100 Mbps), EtherCAT® CAT5 (100 Mbps), 4-position, shielded (Advanced Shielding Technology), cable length: 5 m


Product Details




General This product corresponds to the PROFINET Cabling and Interconnection Technology Guideline for PROFINET regulations, version 2.00, order no: 2.252, Chapter 8.2 Connectors for Outside Environment (Balanced cabling)

Product type Data cable preassembled
Number of positions 4
Application Standard
No. of cable outlets 1
Shielded yes
Coding D - data

Signal type/category PROFINET CAT5 (IEC 11801), 100 Mbps
EtherCAT® CAT5 (IEC 11801), 100 Mbps

Status display No
Status display present No

Nominal voltage UN 48 V AC
60 V DC
Nominal current IN 4 A
Transmission medium Copper

Cable length 5 m
Cable weight 67 kg/km
UL AWM Style 21694
Number of positions 4
Shielded yes
Cable type PROFINET PVC stranded CAT5 [93B]
Cable structure 1x4xAWG22/7; SF/TQ
Signal runtime 5.3 ns/m
Signal speed 0.66 c
Conductor structure signal line 7x 0.25 mm
AWG signal line 22
Conductor cross section 4x 0.34 mm²
Wire diameter incl. insulation 1.55 mm
External cable diameter 6.5 mm ±0.2 mm
Outer sheath, material PVC
External sheath, color green RAL 6018
Conductor material Tin-plated Cu litz wires
Material wire insulation PE
Single wire, color White, yellow, blue, orange
Thickness, outer sheath approx. 0.9 mm
Overall twist Star quad
Optical shield covering 85 %
Insulation resistance ≥ 500 MΩ*km
Coupling resistance ≤ 20.00 mΩ/m (at 10 MHz)
Loop resistance ≤ 120.00 Ω/km
Wave impedance 100 Ω ±15 Ω (at 100 MHz)
Nominal voltage, cable 600 V
Test voltage Core/Core 2000 V (50 Hz, 1 min.)
Test voltage Core/Shield 2000 V (50 Hz, 1 min.)
Minimum bending radius, fixed installation 3 x D
Minimum bending radius, flexible installation 7 x D
Near end crosstalk attenuation (NEXT) 80 dB (with 1 MHz)
76 dB (at 4 МHz)
70 dB (at 10 MHz)
65 dB (at 16 MHz)
63 dB (at 20 МHz)
60 dB (at 31.25 МHz)
55 dB (at 62.5 МHz)
50 dB (at 100 MHz)
Shield attenuation 2.1 dB (with 1 MHz)
4 dB (at 4 МHz)
6.3 dB (at 10 MHz)
8 dB (at 16 MHz)
9 dB (at 20 МHz)
11.4 dB (at 31.25 МHz)
16.5 dB (at 62.5 МHz)
21.3 dB (at 100 MHz)
Flame resistance according to UL 1685 (CSA FT 4)
Resistance to oil Resistant to oil to a limited extent
Other resistance UV resistant According to UL 1581, Section 1200
Ambient temperature (operation) -40 °C ... 70 °C (cable, fixed installation)
-40 °C ... 70 °C (Cable, flexible installation)
Ambient temperature (installation) -20 °C ... 60 °C
Cable structure
Signal type/category PROFINET CAT5 (IEC 11801), 100 Mbps
EtherCAT® CAT5 (IEC 11801), 100 Mbps

Ambient temperature (operation) -25 °C ... 90 °C (M12 connector)

M8
Standards/specifications IEC 61076-2-114

Item number 1158984
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Sales Key *****
Product Key BF1BJI
GTIN 4063151165956
Weight per Piece (including packing) 292.91 g
Weight per Piece (excluding packing) 292.91 g
Customs tariff number 85444290
Country of origin PL


ECLASS

ECLASS-9.0 27060308
ECLASS-10.0.1 27060308
ECLASS-11.0 27060307

ETIM

ETIM 8.0 EC001855

UNSPSC

UNSPSC 21.0

UL Listed

Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
30 V 0.5 A

cUL Listed

Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
30 V 0.5 A

cULus Listed


China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”