FO patch cable - FOC-LC:PA-SC:PA-OM3:D01/10
1185484

Multi-mode OM3 duplex jumper, LC-SC, UPC polishing, length 10 m


Product Details




Product type Data cable preassembled
Number of positions 2

Transmission medium Multi-mode fiberglass

Bending radius, long-term 50 mm
Bending radius short term/long term 30 mm
Tensile strength short-term/long-term 70 N

Flammability rating according to UL 94 V0

External dimensions
External diameter min. 2 mm
External diameter max. 4 mm

Cable length 10.00 m
Cable weight 5.30 kg/km
Cable structure
Cable abbreviation I-V(ZN)H
Cable type Multimode fiberglass
Cable type Non-metallic,thermoplastic low smoke halogen-free polyolefin
Cable structure Figure 8 cable
Outer sheath, material LSZH
External sheath, color aqua
Single wire, number of litz wires 2
Individual wire diameter 900 µm
Mechanical properties
Bending radius, long-term 50 mm
Bending radius short term/long term 30 mm
Smallest bending radius, fixed installation 30 mm
Smallest bending radius, movable installation 7.5 mm
Tensile strength short-term/long-term 70 N
Lateral pressure, long-term 100.00 N/cm
Bending cycles
Bending radius, long-term 50 mm
Bending radius short term/long term 30 mm
Smallest bending radius, fixed installation 30 mm
Smallest bending radius, movable installation 7.5 mm
Ambient conditions
Halogen-free complying with IEC 60754-1/2
Resistance to oil Not resistant to oil, gasoline, acids, and lyes
Concentration of fumes in accordance with IEC 61034
Flame resistance yes
Behavior in fire No corrosive or toxic fumes
FO cable
Number of fibers 2
Fiber 50/125 µm
Fiber type Multi-mode 50/125 µm fiberglass
Attenuation ≤ 3.5 dB/km (with 850 nm)
Transmission medium Multi-mode fiberglass

Degree of protection IP20
Ambient temperature (operation) -20 °C ... 60 °C
Ambient temperature (storage/transport) -20 °C ... 60 °C
Ambient temperature (assembly) -20 °C ... 60 °C
Ambient temperature (installation) -20 °C ... 60 °C
Resistance to oil Not resistant to oil, gasoline, acids, and lyes

Behavior in fire No corrosive or toxic fumes
Flame resistance yes
Resistance to oil Not resistant to oil, gasoline, acids, and lyes
Concentration of fumes in accordance with IEC 61034

Item number 1185484
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Sales Key *****
Product Key ABNACF
GTIN 4063151223793
Weight per Piece (including packing) 500 g
Weight per Piece (excluding packing) 500 g
Customs tariff number 85447000
Country of origin CN


ECLASS

ECLASS-11.0 27061003

ETIM

ETIM 8.0 EC002607

UNSPSC

UNSPSC 21.0

EAC


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Comprehensively tested according to IEC 61753-122-2 and IEC 61753-1 Cat. C
Temperature change test in accordance with IEC 61300-2-1
Vibration test according to IEC 61300-2-1
Tensile strength of the cable connection according to IEC 61300-2-5
Multimode patch cable with outstanding optical and mechanical properties for indoor installation
Fire protection with LSZH sheath and UL 94 V0 components
Interferometer tests at every stage of the certification process
Satisfies optical and mechanical industry standards
Connector with UPC polishing for optimum attenuation values