Flush-type connector - SACC-CI-M12FSB-5CON-L180/3,0
1186296

Sensor/actuator flush-type female connector, 5-pos., B-coded, with straight THR solder connection, 3 mm long, contact insert only


Product Details




Notes on operation The electrical and mechanical data specified assume that the connector pair is correctly locked and mounted. If the connector is unlocked and if there is a danger of contamination, the connector must be sealed using a protective cap > IP54. Influences arising from litz wires, cables or PCB assembly must also be taken into consideration.

Product type Contact insert
Number of positions 5
Coding B - inverse
Insulation characteristics
Overvoltage category III
Degree of pollution 3

Rated surge voltage 1.5 kV
Contact resistance ≤ 3 mΩ
Insulation resistance ≥ 100 MΩ
Nominal voltage UN 60 V
Nominal current IN 4 A

Status display No
Status display present No

Dimensional drawing
Length of the solder pin 3 mm
3 mm

Flammability rating according to UL 94 V0
Sealing material FKM / EPDM
Contact material CuZn
Contact surface material Au
Contact carrier material PPA

Insertion/withdrawal cycles > 100
Header 1
Head design Socket
Head cable outlet straight
Coding B-coded

Ambient conditions
Ambient temperature (operation) -25 °C ... 85 °C (Cable, flexible installation)
-40 °C ... 85 °C (cable, fixed installation)

Ambient conditions
Degree of protection (when plugged in) IP67 (correctly plugged in and locked)
Degree of protection IP67 (correctly plugged in and locked)
Degree of protection IP67
Ambient temperature (operation) -25 °C ... 85 °C (Plug / socket)
-40 °C ... 85 °C (without mechanical actuation)
-25 °C ... 85 °C (Cable, flexible installation)
-40 °C ... 85 °C (cable, fixed installation)

M12
Standards/specifications IEC 61076-2-101

Mounting type PCB mounting

Type of packaging Tray

Item number 1186296
Packing unit 60 pc
Minimum order quantity 1,020 pc
Note Made to Order (non-returnable)
Product Key ABQCBF
GTIN 4063151226374
Weight per Piece (including packing) 4.99 g
Weight per Piece (excluding packing) 4.99 g
Customs tariff number 85366990
Country of origin DE


ECLASS

ECLASS-9.0 27440102
ECLASS-10.0.1 27440110
ECLASS-11.0 27440110

ETIM

ETIM 8.0 EC003568

UNSPSC

UNSPSC 21.0

EAC

cULus Recognized

Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
60 V 4 A - 22

REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

Reduced mounting costs thanks to two-piece device connector
Packaging available for automated pick and place assembly
All common pin assignments and codings available
Easy device integration thanks to mechanical port screw connections with threaded attachment, press-in contour or direct integration in the front plate
Additional gasket for the device when not plugged in