Device connector, rear mounting - SACCBP-MS-4CON-M16/6,5-PUR SCO
1153408

Device connector, rear mounting, 4-position, PUR, black-gray RAL 7021, Plug, straight, M12-SPEEDCON, on free cable end, Rear mounting, M16 x 1.5, Individual wires, cable length: 6.5 m, 0.34 mm2, PUR halogen-free black


Product Details




Notes on operation The electrical and mechanical data specified assume that the connector pair is correctly locked and mounted. If the connector is unlocked and if there is a danger of contamination, the connector must be sealed using a protective cap > IP54. Influences arising from litz wires, cables or PCB assembly must also be taken into consideration.
Safety note
Safety note WARNING: The connectors may not be plugged in or disconnected under load. Ignoring the warning or improper use may damage persons and/or property.
• WARNING: Commission properly functioning products only. The products must be regularly inspected for damage. Decommission defective products immediately. Replace damaged products. Repairs are not possible.
• WARNING: Only electrically qualified personnel may install and operate the product. They must observe the following safety notes. The qualified personnel must be familiar with the basics of electrical engineering. They must be able to recognize and prevent danger. The relevant symbol on the packaging indicates that only personnel familiar with electrical engineering are allowed to install and operate the product.
• The products are suitable for applications in plant, controller, and electrical device engineering.
• When operating the connectors in outdoor applications, they must be separately protected against environmental influences.
• Assembled products may not be manipulated or improperly opened.
• Only use mating connectors that are specified in the technical data of the standards listed (e.g. the ones listed in the product accessories online at phoenixcontact.com/products).
• When using the product in direct connection with third-party manufacturers, the user is responsible.
• For operating voltages > 50 V AC, conductive connector housings must be grounded
• Ensure that when laying the cable, the tensile load on the connectors does not exceed the upper limit specified in the standards.
• Observe the corresponding technical data. You will find information:
o On the product
o On the packing label
o In the supplied documentation
o Online at phoenixcontact.com/products under the product
• Only use tools recommended by Phoenix Contact
• Use a protective cap to protect connectors that are not in use. The suitable accessories are available online in the accessory section of the product at phoenixcontact.com/products
• Ensure that the protective or functional ground has been properly connected.
• VDE 0100/1.97 § 411.1.3.2 and DIN EN 60 204/11.98 § 14.1.3 are applicable when combining several circuits in a cable and/or connector
• The connector warms up in normal operation. Depending on the ambient conditions, the surface of the connector can continue to warm up. In this case, the user is responsible for posting warnings (e.g. DIN EN ISO 13732-1:2008-12).

Product type Circular connectors (device side)
Number of positions 4
No. of cable outlets 1
Shielded yes
Coding A - standard
Insulation characteristics
Overvoltage category II
Degree of pollution 3

Degree of protection IP67
Degree of protection IP65/IP67
Ambient temperature (operation) -25 °C ... 85 °C (Plug / socket)
-40 °C ... 85 °C (without mechanical actuation)
-25 °C ... 85 °C (Cable, flexible installation)
-40 °C ... 85 °C (cable, fixed installation)

Insertion/withdrawal cycles > 100
Header 1
Head design Plug
Head cable outlet straight
Head thread type M12
Head locking type SPEEDCON
Head 2
Head design free cable end

Rated surge voltage 2.5 kV
Contact resistance ≤ 3 mΩ
Insulation resistance ≥ 100 MΩ
Nominal voltage UN 250 V
Nominal current IN 4 A
Transmission medium Copper

Flammability rating according to UL 94 V0
Sealing material NBR
Contact material CuZn
Contact surface material Au
Contact carrier material PA 6.6
Cable gland material Zinc die-cast, nickel-plated

Conductor connection
Connection method Individual wires

Mounting type Rear mounting M16 x 1.5 With flat nut
Assembly instructions With flat nut

M12
Standards/specifications IEC 61076-2-101

Cable length 6.5 m
Cable weight 36 kg/km
Cable structure
Cable abbreviation Li9Y-V1-C-V1-11Y
Cable type PUR halogen-free black
External cable diameter 5.90 mm
Outer sheath, material PUR
External sheath, color black-gray RAL 7021
Conductor material Bare Cu litz wires
Conductor structure signal line 42x 0.10 mm
AWG signal line 22
Material wire insulation PP
Thickness, insulation ≥ 0.21 mm
Wire diameter incl. insulation 1.27 mm ±0.02 mm (Signal line)
Single wire, color brown, white, blue, black
Overall twist 4 wires, twisted
Shielding Tinned copper braided shield
Optical shield covering 85 %
Electrical properties
Nominal voltage, cable ≤ 300 V
Test voltage, cable ≥ 3000 V
Conductor resistance max. 58 Ω/km (at 20 °C)
Cable insulation resistance ≥ 100 GΩ*km (at 20 °C)
Mechanical properties
Number of bending cycles 2000000
Minimum bending radius, drag chain applications 10 x D
Traversing path 10 m
Traversing rate 3 m/s
Acceleration 10 m/s²
Bending cycles
Number of bending cycles 2000000
Minimum bending radius, drag chain applications 10 x D
Traversing path 10 m
Traversing rate 3 m/s
Acceleration 10 m/s²
Ambient conditions
Ambient temperature (operation) -25 °C ... 85 °C (Cable, flexible installation)
-40 °C ... 85 °C (cable, fixed installation)

Item number 1153408
Packing unit 1 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
Product Key ABQCEC
GTIN 4063151152918
Weight per Piece (including packing) 253.6 g
Weight per Piece (excluding packing) 253.6 g
Customs tariff number 85444290
Country of origin DE


ECLASS

ECLASS-9.0 27440102
ECLASS-10.0.1 27440102
ECLASS-11.0 27440102

ETIM

ETIM 8.0 EC002635

UNSPSC

UNSPSC 21.0 39121400

EAC


REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

Pre-assembled with cables in various standard lengths for immediate use
Customer-specific assemblies and cable lengths can be supplied
Sealed on the cable side for optimum tightness of seal
For high transmission safety: shield connection to the housing with optional EMC nut