Device connector, rear mounting - SACC-DSI-M12MSM-5PE-M16XL/1,0
1162503

Device connector, rear mounting, Power, 6-position, Plug, M12, M - Power, Rear mounting, M16 x 1.5, Individual wires, cable length: 1 m, 1.31 mm2, UL/cUL stranded hook-up wire


Product Details




Notes on operation The electrical and mechanical data specified assume that the connector pair is correctly locked and mounted. If the connector is unlocked and if there is a danger of contamination, the connector must be sealed using a protective cap > IP54. Influences arising from litz wires, cables or PCB assembly must also be taken into consideration.
Safety note
Safety note WARNING: The connectors may not be plugged in or disconnected under load. Ignoring the warning or improper use may damage persons and/or property.
• WARNING: Commission properly functioning products only. The products must be regularly inspected for damage. Decommission defective products immediately. Replace damaged products. Repairs are not possible.
• WARNING: Only electrically qualified personnel may install and operate the product. They must observe the following safety notes. The qualified personnel must be familiar with the basics of electrical engineering. They must be able to recognize and prevent danger. The relevant symbol on the packaging indicates that only personnel familiar with electrical engineering are allowed to install and operate the product.
• The products are suitable for applications in plant, controller, and electrical device engineering.
• When operating the connectors in outdoor applications, they must be separately protected against environmental influences.
• Assembled products may not be manipulated or improperly opened.
• Only use mating connectors that are specified in the technical data of the standards listed (e.g. the ones listed in the product accessories online at phoenixcontact.com/products).
• When using the product in direct connection with third-party manufacturers, the user is responsible.
• For operating voltages > 50 V AC, conductive connector housings must be grounded
• Ensure that when laying the cable, the tensile load on the connectors does not exceed the upper limit specified in the standards.
• Observe the corresponding technical data. You will find information:
o On the product
o On the packing label
o In the supplied documentation
o Online at phoenixcontact.com/products under the product
• Only use tools recommended by Phoenix Contact
• Use a protective cap to protect connectors that are not in use. The suitable accessories are available online in the accessory section of the product at phoenixcontact.com/products
• Ensure that the protective or functional ground has been properly connected.
• VDE 0100/1.97 § 411.1.3.2 and DIN EN 60 204/11.98 § 14.1.3 are applicable when combining several circuits in a cable and/or connector
• The connector warms up in normal operation. Depending on the ambient conditions, the surface of the connector can continue to warm up. In this case, the user is responsible for posting warnings (e.g. DIN EN ISO 13732-1:2008-12).

Product type Circular connectors (device side)
Number of positions 6
No. of cable outlets 1
Shielded no
Coding M - Power
Insulation characteristics
Overvoltage category III
Degree of pollution 3

Degree of protection IP67
Degree of protection IP65/IP67
Ambient temperature (operation) -25 °C ... 85 °C (Plug / socket)
-20 °C ... 105 °C (Cable, flexible installation)
-40 °C ... 105 °C (cable, fixed installation)

Insertion/withdrawal cycles > 100
Header 1
Head design Plug
Head thread type M12
Coding M - Power

Rated voltage in acc. with IEC 61076-2-101 630 V
Rated surge voltage 6 kV
Rated surge voltage 6 kV AC
Nominal voltage UN 630 V
Nominal current IN 8 A
Test voltage 6 kV

Material PU 2K (Grout material)
Flammability rating according to UL 94 V0
Sealing material FKM
Contact material CuZn
Contact surface material Au
Contact carrier material PA
Cable gland material Zinc die-cast, nickel-plated

Connection technology
Connection method Individual wires
Conductor connection
Connection method Individual wires

Mounting type Rear mounting
Assembly instructions Tightening limitation

Flame resistance in acc. to UL 1581 VW1
M12
Standards/specifications IEC 61076-2-111

Cable length 1 m
Cable structure
Cable type UL/cUL stranded hook-up wire
Signal type/category Power
Conductor material Bare Cu litz wires
AWG signal line 16
Material wire insulation mPPE
Wire diameter incl. insulation 2.2 mm
Single wire, color black 1, black 2, black 3, black 4, black 5, green/yellow
Ambient conditions
Halogen-free yes
Flame resistance in acc. to UL 1581 VW1
Ambient temperature (operation) -20 °C ... 105 °C (Cable, flexible installation)
-40 °C ... 105 °C (cable, fixed installation)

Item number 1162503
Packing unit 1 pc
Minimum order quantity 25 pc
Note Made to Order (non-returnable)
Product Key ABQEAA
GTIN 4063151172152
Weight per Piece (including packing) 22.22 g
Weight per Piece (excluding packing) 22.22 g
Customs tariff number 85444290
Country of origin DE


ECLASS

ECLASS-9.0 27440102
ECLASS-10.0.1 27440102
ECLASS-11.0 27440102

ETIM

ETIM 8.0 EC002635

UNSPSC

UNSPSC 21.0

EAC

cULus Recognized

Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
250 V 10 A - 16

REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

For compact devices: transmit high power in a confined space
Easy-to-install, optimized XL housing contour with wrench size 19
Mechanical tightening limitation for long-term-stable gasket
Pre-assembled with litz wires for immediate use
Customer-specific assemblies and litz wire lengths available
Sealed on the litz wire side for optimum leak-tightness
For high transmission safety: shield connection to the housing with optional EMC nut