Connecting cable - PRC 5-CA-F-H07-4-2,5
1150675

Assembled installation cable, Range of articles: PRC 35, Connecting cable, housing material: PPE, color: black, number of positions: 5, max. conductor cross section: 2.5 mm2, rated voltage: 690 V AC, rated current: 32 A, Connection method: Screw connection, Type of contact: Socket. This item is also available with other cable lengths. For your specific requirements, please contact your local PHOENIX CONTACT subsidiary.


Product Details




Order information: This item is also available with other cable lengths. For your specific requirements, please contact your local PHOENIX CONTACT subsidiary.
Note on application For assembly notes, please refer to the packing slip

Product type Assembled installation cable
Number of positions 5
Connection profile 4+PE
Insulation characteristics
Protection class II
Degree of pollution 2

Rated voltage (III/2) 690 V
Nominal voltage ATD 690 V AC (III/2) in accordance with IEC 61984
600 V AC In accordance with UL 2238
500 V DC in accordance with IEC 61535, when mounted
Rated surge voltage (III/2) 8 kV
Rated current 32 A (in accordance with IEC 61984)
25 A (in accordance with IEC 61535)

Width 37.6 mm
Height 37.6 mm
Length 2.5 m

Color black
Color of the housing part black
Material EPDM (Cable seal)
EPDM (Housing seal)
PPE (Housing)
PPE (Contact carriers)
PPE (Cable gland)
CuZn (Contact material, Pb < 0.1)
Flammability rating according to UL 94 V0
Insulating material group I / CTI 600
Seal material EPDM
Contact material Cu
Contact surface material silver-plated
Contact carrier material PPE
O-ring material EPDM
Cable gland material PPE
Housing material PPE

Insertion/withdrawal cycles 2000 (Test specification: IEC 60512-13-2)

Cable structure
Single wire, cross section 2.5 mm²
Ambient conditions
Halogen-free yes

Mechanical data
Insertion force 50 N ±10 N (Test specification: IEC 60512-13-2)

Ambient conditions
Degree of protection (when plugged in) IP66 / IP68 (2m / 24h) / IP69K
Degree of protection IP66 / IP68 (2m / 24h) / IP69K
Ambient temperature (operation) 30 °C ... 60 °C (not mobile)
Ambient temperature (storage/transport) -30 °C ... 60 °C
Ambient temperature (assembly) 5 °C ... 60 °C

Item number 1150675
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Sales Key *****
Product Key ABLCDA
GTIN 4063151147877
Weight per Piece (including packing) 1,124 g
Weight per Piece (excluding packing) 1,120 g
Customs tariff number 85444290
Country of origin PL


ECLASS

ECLASS-9.0 27440103
ECLASS-10.0.1 27440109
ECLASS-11.0 27440109

ETIM

ETIM 8.0 EC003569

UNSPSC

UNSPSC 21.0 39121400

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Time savings of 80% for startup with Plug and Play
Locking mechanism can be unlocked manually or using a tool
Suitable for applications in atmospheres containing salt and in direct sunlight
Ideal for indoor and outdoor use due to weatherproof materials