Connecting cable - PRC 5-CA-F-H07-4-1,0
1150676

Assembled installation cable, Range of articles: PRC 35, Connecting cable, housing material: PPE, color: black, number of positions: 5, rated voltage: 690 V AC, rated current: 32 A, Connection method: Screw connection, Type of contact: Socket. This item is also available with other cable lengths. For your specific requirements, please contact your local PHOENIX CONTACT subsidiary.


Product Details




Order information: This item is also available with other cable lengths. For your specific requirements, please contact your local PHOENIX CONTACT subsidiary.

Product type Assembled installation cable
Number of positions 5
Connection profile 4+PE
Insulation characteristics
Protection class II
Degree of pollution 2

Rated voltage (III/2) 690 V
Nominal voltage ATD 690 V AC in accordance with IEC 61984
600 V AC In accordance with UL 2238
500 V DC in accordance with IEC 61535, when mounted
Rated surge voltage (III/2) 8 kV
Rated current 32 A (in accordance with IEC 61984)
25 A (in accordance with IEC 61535)

Width 37.6 mm
Height 37.6 mm
Length 1 m

Color black
Color of the housing part black
Flammability rating according to UL 94 V0
Insulating material group I / CTI 600
Seal material EPDM
Contact material Cu
Contact surface material silver-plated
Contact carrier material PPE
O-ring material EPDM
Cable gland material PPE
Housing material PPE

Ambient conditions
Ambient temperature (operation) 30 °C ... 60 °C
Ambient temperature (storage/transport) 30 °C ... 60 °C
Ambient temperature (assembly) 5 °C ... 60 °C

Item number 1150676
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Sales Key *****
Product Key ABLCDA
GTIN 4063151147082
Weight per Piece (including packing) 528 g
Weight per Piece (excluding packing) 528 g
Customs tariff number 85444290
Country of origin PL


ECLASS

ECLASS-9.0 27440103
ECLASS-10.0.1 27440109
ECLASS-11.0 27440109

ETIM

ETIM 8.0 EC003569

UNSPSC

UNSPSC 21.0 39121400

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Time savings of 80% for startup with Plug and Play
Locking mechanism can be unlocked manually or using a tool
Suitable for applications in atmospheres containing salt and in direct sunlight
Ideal for indoor and outdoor use due to weatherproof materials